Biuras Kaune
Beckhoff Automation OÛ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

MOxxxx | I/O modules

I/Os for all signals in the world of automation

In line with the Beckhoff I/O portfolio, the MX-System also offers a comprehensive range of I/O modules covering various signal types and types, including digital and analog inputs and outputs as well as special modules for position detection, communication, safety integration or the direct connection of compact drive solutions. This versatility and the constantly growing product range ensure that all the requirements of modern automation tasks can be met.

Products

MO1xxx | Digital input

MO1xxx | Digital input

The MO1xxx I/O modules are used to acquire binary signals from the field level.

MO2xxx | Digital output

MO2xxx | Digital output

The MO2xxx I/O modules generate binary signals and forward them to the field level.

MO3xxx | Analog input/output

MO3xxx | Analog input/output

The MO3xxx I/O modules process analog input and output signals for voltage, current, temperature and other measured variables.

MO5xxx | Position measurement

MO5xxx | Position measurement

The MO5xxx I/O modules are intended for the evaluation of complex signals from absolute and incremental encoders.

MO6xxx | Communication

MO6xxx | Communication

With the MO6xxx I/O modules, system structures become a universal gateway between different interfaces.

MO7xxx | Compact drive technology

MO7xxx | Compact drive technology

The MO7xxx I/O modules enable the direct connection of various drive technologies.

MOx9xx | TwinSAFE

MOx9xx | TwinSAFE

With the integration of TwinSAFE, the high performance of EtherCAT is also available for safety technology.