Biuras Kaune
Beckhoff Automation OÛ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

MSxxxx | System modules

Power distribution and fieldbus connection

The infrastructure of the MX-System is ensured by various power infeed and output modules as well as by power supply modules. They perform different tasks that are required to enable a complete replacement of the control cabinet. Extensions are made via the MS9xxx empty housings: they enable the integration of special control devices. Various potentials from the baseplate are available in the function modules as well as additional digital I/O signals for direct use.

Products

MS1xxx | Power infeed

MS1xxx | Power infeed

Supply the MX-System stations with protective extra-low voltages and low voltages.

MS2xxx | EtherCAT power infeed

MS2xxx | EtherCAT power infeed

Supply the MX-System stations and integrate them into the EtherCAT network.

MS3xxx | Power output

MS3xxx | Power output

Cable protection for voltages provided from an MX system station to other substations.

MS4xxx | EtherCAT power output

MS4xxx | EtherCAT power output

Cable protection for other substations and integration of these into the EtherCAT network.

MS6xxx | Power supplies

MS6xxx | Power supplies

Generate the 24 V DC or 48 V DC and are available in different power classes.

MS7xxx | Ethernet extensions

MS7xxx | Ethernet extensions

Offer additional possibilities to realize manifold Ethernet/EtherCAT topologies.

MS8xxx | UPS

MS8xxx | UPS

Capacitive or battery-supplied for supply of the backplane or Industrial PC in case of voltage drops.

MS9xxx | Expansions

MS9xxx | Expansions

Components for the expansion and connection of special control units for integration into the MX system.