Our TR3078 and TR3078-0001 courses offer identical content. Please note, the TR3078-0001 course is eligible for HRD claims.
TwinCAT 3 is the perfect tool for commissioning an EtherCAT fieldbus and for fault-finding. With the necessary background knowledge of the mode of operation of the fieldbus and its possible uses, many errors can already be avoided in the planning or operation of the system. These subjects are dealt with in a four-hour online training course (presentation with online examples and demos). Training documentation enables the subsequent independent application on the participant’s own system. The course is suitable for all users of EtherCAT in TwinCAT 3 who wish to obtain basic information on the functional principle, configuration, and handling of the EtherCAT networks in TwinCAT 3.
Content
- EtherCAT operating principle
- topology
- EtherCAT in the I/O level
- working counter
- sync units
- error behavior
- configuration in TwinCAT
- cycle times
- EtherCAT State Machine
- CoE and SoE communication profiles
- process data
- distributed clocks
- hot connect
- cable redundancy
Requirements
experience in working with TwinCAT 3 hardware is not required; a TwinCAT 3 development environment is recommended (otherwise only presentation)
- Ordering information
- TwinCAT 3 Training: EtherCAT Basic Knowledge and Configuration
- Ordering number
- TR3078 / TR3078-0001 (HDR-claimable)
- Category
- EtherCAT
- Training duration
- 1 day