LosmakenBevestigenSluiten

EtherCAT plug-in modules | Tabular product overview

EJ1xxx | EtherCAT Couplers

EJ1xxx | EtherCAT Couplers

EtherCAT Couplers E-Bus EJ1100
EtherCAT Coupler, 2 x RJ45
EJ1101-0022
EtherCAT Coupler, external: connectors, power supply module and optional ID switches
Extension system and junctions EK1110-0043
EtherCAT EJ coupler, CX and EL terminal connection
EK1110-0044
EtherCAT EJ coupler, CX and EL terminal connection, EtherCAT junction
EJ1122
2-port junction, external: connectors


EJ1xxx | Digital input

EJ1xxx | Digital input

4-channel 8-channel 16-channel
Signal
3.3 V DC / 5 V DC EJ1128
filter 0.05 µs
24 V DC
Filter 3.0 ms
EJ1008
type 3
EJ1809
type 3
EJ1859
type 3, 8 inputs, 8 outputs, Imax = 0.5 A
EJ1889
ground switching
24 V DC
Filter 10 µs
EJ1819
type 3
24 V DC
Filter 1 µs
EJ1254
type 3, timestamp
24 V DC
Safe input
EJ1914
TwinSAFE Logic, 4 safe inputs
EJ1918
TwinSAFE Logic, 8 safe inputs
EJ1957
TwinSAFE Logic, 8 safe inputs, 4 safe outputs


EJ2xxx | Digital output

EJ2xxx | Digital output

1-channel 2-channel 4-channel 8-channel 16-channel
Signal
3.3 V DC / 5 V DC EJ2128
Imax = ±20 mA
24 V DC
Imax = 0.5 A
EJ2262
oversampling
EJ2008
EJ2809
EJ2889
ground switching
EJ1859
type 3, 8 inputs, 8 outputs, Imax = 0.5 A
24 V DC
Safe output
EJ2914
TwinSAFE Logic, 4 safe outputs
EJ2918
TwinSAFE Logic, 8 safe outputs
EJ1957
TwinSAFE Logic, 8 safe inputs, 4 safe outputs
PWM EJ2502
24 V DC, 0.5 A
EJ2564
5…48 V DC, 4 A, RGBW, common anode
Frequency output EJ2521-0224
24 V DC, 1 A
EJ2522
24 V DC, 50 mA


EJ3xxx | Analog input

EJ3xxx | Analog input

2-channel 4-channel 5-channel 8-channel
Signal
±10 V
Standard signal
EJ3004
single-ended, 12 bit
EJ3104
differential input, 16 bit
EJ3108
6 x differential inputs, 2 x single-ended, 16 bit
0…10 V
Standard signal
EJ3068
single-ended, 12 bit
0…20 mA
Standard signal
EJ3048
single-ended, 12 bit
4…20 mA
Standard signal
EJ3124-0090
TwinSAFE SC, 16 bit
EJ3058
single-ended, 12 bit
0…±20 mA EJ3114-0010
differential input, 16 bit, high-precision
Temperature measurement
Resistance thermometer RTD
EJ3202
16 bit
EJ3214
16 bit
Temperature measurement
Thermocouple, mV
EJ3314-0090
TwinSAFE SC, 16 bit
EJ3318
type J, K, L…U, 16 bit
Measurement technology
Potentiometer
EJ3255
16 bit


EJ4xxx | Analog output

EJ4xxx | Analog output

2-channel 4-channel 8-channel
Signal
0…10 V
Standard signal
EJ4002
12 bit
EJ4004
12 bit
EJ4008
12 bit
±10 V
Standard signal
EJ4132
16 bit
EJ4134
16 bit
0…20 mA
Standard signal
EJ4018
12 bit
4…20 mA
Standard signal
EJ4024
12 bit


EJ5xxx | Position measurement

EJ5xxx | Position measurement

1-channel 2-channel
Signal
Absolute position measurement EJ5002
SSI encoder interface
EJ5042-0010
BiSS® C interface
Incremental position measurement EJ5021
SinCos encoder interface, 1 VPP
EJ5101
incremental encoder interface, RS422, TTL, 1 MHz
EJ5112
incremental encoder interface, RS422, TTL, open collector, 5 MHz, 2 x AB/1 x ABC
EJ5101-0090
incremental encoder interface, RS422, TTL, 1 MHz, TwinSAFE SC
EJ5151
incremental encoder interface, 24 V HTL, 100 kHz


EJ6xxx | Communication

EJ6xxx | Communication

1-channel 2-channel 4-channel
Signal
System EJ6070
license key module
EJ6080
memory module 128 kbyte
Serial EJ6002
serial interface RS232, RS485 or RS422
Master EJ6224
IO-Link
EJ6224-0090
IO-Link, TwinSAFE SC
Safety EJ6910
TwinSAFE Logic


EJ7xxx | Compact drive technology

EJ7xxx | Compact drive technology

< 3 A 3…5 A
Motor type
Servomotor EJ7211-0010
Irms = 4.5 A, 48 V DC, OCT
EJ7211-9414
Irms = 4.5 A, 48 V DC, OCT, STO, TwinSAFE SC
Stepper motor EJ7031
Imax = 1.5 A, 24 V DC
EJ7041-0052
Imax = 5.0 A, 48 V DC
EJ7037
Imax = 1.5 A, 24 V DC, incremental encoder, vector control
EJ7047
Imax = 5.0 A, 48 V DC, incremental encoder, vector control
DC motor output stage EJ7334-0008
Imax = 3.0 A, 24 V DC
EJ7342
Imax = 3.5 A, 48 V DC, incremental encoder
BLDC EJ7411
Irms = 4.5 A, 48 V DC


EJ9xxx | System

EJ9xxx | System

Power supply and accessories System
Signal
Power supply EJ9400
input 24 V DC, E-bus power supply, 2.5 A
EJ9404
input 24 V DC, E-bus power supply, 12 A
EJ9505
input 24 V DC, output 5 V DC, 0.5 A
Filtering and smoothing EJ9576
brake chopper module, up to 72 V DC, 155 μF
System EJ9001
placeholder module


EJxxxx | TwinSAFE SC

EJxxxx | TwinSAFE SC

1-Kanal
Communication EL6224-0090
IO-Link, TwinSAFE SC, master
Motion EJ7211-9414
Irms = 4.5 A, 48 V DC, OCT, STO, TwinSAFE SC


EJx9xx | TwinSAFE

EJx9xx | TwinSAFE

1-channel 4-channel 8-channel
24 V DC
Safe digital input
EJ1914
TwinSAFE Logic, 4 safe inputs
EJ1918
TwinSAFE Logic, 8 safe inputs
EJ1957
TwinSAFE Logic, 8 safe inputs, 4 safe outputs
24 V DC
Safe digital output
EJ2914
TwinSAFE Logic, 4 safe outputs
EJ2918
TwinSAFE Logic, 8 safe outputs
EJ1957
TwinSAFE Logic, 8 safe inputs, 4 safe outputs
Communication EJ6910
TwinSAFE Logic