IE23xx | Digital combi
IE23xx | Digital combi |
||||
| 8-channel | 16-channel | |||
| Signal | ||||
|
24 V DC Filter 3,0 ms, Imax = 0,5 A |
IE2302 4 x M12 |
IE2301 8 x M8 |
IE2403 IP20 plug |
IE2401 8 x M8 |
|
24 V DC Filter 0,2 ms, Imax = 0,5 A |
IE2312 4 x M12 |
IE2311 8 x M8 |
||
|
24 V DC Filter 3,0 ms, Imax = 2 A, Σ 4 A |
IE2322 4 x M12 |
IE2321 8 x M8 |
||
|
24 V DC Filter 0,2 ms, Imax = 2 A, Σ 4 A |
IE2332 4 x M12 |
IE2331 8 x M8 |
||