TF6xxx | TwinCAT 3 Connectivity

Functions | Connectivity

Functions | Connectivity

Operating system Engineering/Runtime TwinCAT 3 level
TwinCAT 3 ADS Monitor TF6010
Windows 7, Windows 10, TwinCAT/BSD Engineering 40…94
TwinCAT 3 JSON Data Interface TF6020
Windows 7, Windows 10, Windows CE Runtime 20…94
TwinCAT 3 OPC UA TF6100
Windows 10, Windows 11, Windows CE, TwinCAT/BSD (only Server), Linux® (only Server) Engineering, Runtime 20…94
TwinCAT 3 OPC UA Pub/Sub TF6105
Windows 10, Windows 11, TwinCAT/BSD, Linux® Runtime 20…94
TwinCAT 3 EtherCAT Redundancy 250 TF6220
Windows 7, Windows 10, Windows CE, TwinCAT/BSD Runtime 40…94
TwinCAT 3 EtherCAT External Sync TF6225
Windows 10, Windows CE, TwinCAT/BSD Runtime 20…94
TwinCAT 3 Parallel Redundancy Protocol (PRP) TF6230
Windows 7, Windows 10, TwinCAT/BSD Runtime 40…94
TwinCAT 3 Modbus TCP TF6250
Windows 7, Windows 10, Windows CE, TwinCAT/BSD Runtime 20…94
TwinCAT 3 Modbus RTU TF6255
Windows 7, Windows 10, Windows CE, TwinCAT/BSD Runtime 10…94
TwinCAT 3 PROFINET RT Device TF6270
Windows 7, Windows 10, Windows CE, TwinCAT/BSD Runtime 40…94
TwinCAT 3 PROFINET RT Controller TF6271
Windows 7, Windows 10, Windows CE, TwinCAT/BSD Runtime 40…94
TwinCAT 3 EtherNet/IP Adapter TF6280
Windows 7, Windows 10, Windows CE, TwinCAT/BSD Runtime 40…94
TwinCAT 3 EtherNet/IP Scanner TF6281
Windows 7, Windows 10, Windows CE, TwinCAT/BSD Runtime 40…94
TwinCAT 3 FTP Client TF6300
Windows 10, Windows CE Runtime 20…94
TwinCAT 3 TCP/IP TF6310
Windows 10, Windows 11, Windows CE, TwinCAT/BSD Runtime 20…94
TwinCAT 3 TCP/UDP Realtime TF6311
Windows 7, Windows 10, Windows CE, TwinCAT/BSD Runtime 30…94
TwinCAT 3 Serial Communication TF6340
Windows 7, Windows 10, Windows CE, TwinCAT/BSD Runtime 10…94
TwinCAT 3 SMS/SMTP TF6350
Windows 7, Windows 10, Windows CE Runtime 20…94
TwinCAT 3 Virtual Serial COM TF6360
Windows 7, Windows 10, Windows CE Runtime 20…94
TwinCAT 3 Database Server TF6420
Windows 7, Windows 10, Windows CE, TwinCAT/BSD Engineering, Runtime 20…94
TwinCAT 3 XML Server TF6421
Windows 7, Windows 10, Windows CE, TwinCAT/BSD Runtime 20…94
TwinCAT 3 IEC 60870-5-10x TF6500
Windows 7, Windows 10, Windows CE, TwinCAT/BSD Runtime 20…94
TwinCAT 3 IEC 61850/IEC 61400-25 TF6510
Windows 7, Windows 10, Windows CE Engineering, Runtime 20…94
TwinCAT 3 RFID Reader Communication TF6600
Windows 7, Windows 10, Windows CE Runtime 20…94
TwinCAT 3 S7 Communication TF6620
Windows 10, TwinCAT/BSD Runtime 40…94
TwinCAT 3 DBC File Import for CAN TF6650
Windows 7, Windows 10, Windows CE, TwinCAT/BSD Engineering, Runtime 20…94
TwinCAT 3 FDT ComDTM TF6680
Windows 7, Windows 10 Engineering
TwinCAT 3 IoT Communication (MQTT) TF6701
Windows 7, Windows 10, Windows CE, TwinCAT/BSD Runtime 10…94
TwinCAT 3 IoT Functions TF6710
Windows 7, Windows 10, Windows CE, TwinCAT/BSD Runtime 20…94
TwinCAT 3 IoT Data Agent TF6720
Windows 10 Runtime 40…94
TwinCAT 3 IoT Communicator TF6730
Windows 7, Windows 10, Windows CE, TwinCAT/BSD Runtime 10…94
TwinCAT 3 IoT Communicator App TF6735
Runtime
TwinCAT 3 IoT HTTPS/REST TF6760
Windows 7, Windows 10, Windows CE, TwinCAT/BSD Runtime 20…94
TwinCAT 3 IoT WebSockets TF6770
Windows 7, Windows 10, TwinCAT/BSD Runtime 20…94
TwinCAT 3 IoT OCPP TF6771
Windows 10, TwinCAT/BSD Runtime 20…94