The illustrated product overview shows a selection of cabling options with control cabinet feedthroughs for EtherCAT P cables in different applications. The shown products represent a cross-section of the wide product portfolio.
No. | Type | PUR, AWG22, drag-chain suitable** | PUR, AWG24, drag-chain suitable*** | PUR, AWG24, drag-chain suitable, low bending radius*** | PUR, AWG22, fixed installation** | PUR, AWG22, suitable for torsion/robotic application** | |||
---|---|---|---|---|---|---|---|---|---|
(1) | M8, plug, angled, male, 4-pin, P-coded – M8, socket, straight, 4-pin, P-coded | ZK7001-0305-2xxx | - | - | |||||
(2) | M8, plug, straight, male, 4-pin, P-coded – M8, plug, straight, 4-pin, P-coded | * | |||||||
(3) | M8, plug, straight, male, 4-pin, P-coded – M8, socket, straight, 4-pin, P-coded | * |
* preferred type
** max. cable length 75 m
*** max. cable length 50 m
xxx = cable length in decimeters