SoltarFixarFechar

EtherNet/IP™ | Tabular product overview

IPC, Embedded PC

CXxxxx | DIN rail industrial PC

CXxxxx | DIN rail industrial PC

32 bit Arm® 64 bit Arm®
EtherNet/IP™ adapter interface CX8095
EtherNet/IP™ via TwinCAT 3 Function TF628x CX8290


FCxxxx | Fieldbus cards

FCxxxx | Fieldbus cards

PCI PCIe
Ethernet/IP™ scanner/adapter FC9011
1 x RJ45, 1 Gbit/s
FC9024
4 x RJ45, 1 Gbit/s
FC9004
4 x RJ45, 10/100 Mbit/s
FC9022
2 x RJ45, 1 Gbit/s
FC9002
2 x RJ45, 10/100 Mbit/s
FC9001-0010
1 x RJ45, 10/100 Mbit/s


I/O components for the control cabinet (IP20)

EKxxxx | Bus Coupler

EKxxxx | Bus Coupler

Standard
Ethernet Bus Coupler EK9500
100 Mbit/s


BKxxxx | Bus Coupler

BKxxxx | Bus Coupler

Standard Compact
Ethernet Bus Coupler BK9105
2-channel switch
BK9055


EL6xxx | Communication

EL6xxx | Communication

2-channel
Ethernet/IP™ scanner EL6652
EtherNet/IP™, scanner
EL6653
EtherNet/IP™, scanner
Ethernet/IP™ adapter EL6652-0010
EtherNet/IP™, adapter
EL6653-0010
EtherNet/IP™, adapter


I/O components for use on the machine (IP67)

IL23xx-Bxxx | Digital combi

IL23xx-Bxxx | Digital combi

M8 connector M12 connector
Signal
24 V DC
Filter 3.0 ms, Imax = 0.5 A
IL2301-B905
IL2302-B905


Automation

TF6xxx | TwinCAT 3 Connectivity

TF6xxx | TwinCAT 3 Connectivity

Operating system Engineering/Runtime TwinCAT 3 level
TwinCAT 3 EtherNet/IP™ Scanner TF6281
Windows 7, Windows 10, Windows CE, TwinCAT/BSD Runtime 30…94
TwinCAT 3 EtherNet/IP™ Adapter TF6280
Windows 7, Windows 10, Windows CE, TwinCAT/BSD Runtime 30…94


TS6xxx | Communication supplements

TS6xxx | Communication supplements

Operating system Engineering/Runtime
TwinCAT EtherNet/IP™ Adapter (slave) TS6280
Windows 7, Windows 10, Windows CE Engineering