Sídlo Česká republika
Beckhoff Automation s.r.o.

Sochorova 23
61600 Brno, Česká republika

+420 511 189 250
info.cz@beckhoff.com
www.beckhoff.com/cs-cz/

ERxxxx | EtherCAT Box with zinc die-cast housing

Products

ER1xxx | Digital input

ER1xxx | Digital input

The ER1xxx digital inputs are intended for the processing of digital/binary signals.

ER2xxx | Digital output

ER2xxx | Digital output

The ER2xxx digital outputs are intended for the processing of digital/binary signals.

ER23xx | Digital combi

ER23xx | Digital combi

The ER23xx I/O modules combine digital inputs and digital outputs in one device.

ER3xxx | Analog input

ER3xxx | Analog input

The ER3xxx EtherCAT Box modules process analog signals with the levels 0 to 10 V, ±10 V, 0 to 20 mA and 4 to 20 mA.

ER4xxx | Analog output

ER4xxx | Analog output

The ER4xxx EtherCAT Box modules process analog signals with the levels 0 to 10 V, ±10 V, 0 to 20 mA and 4 to 20 mA.

ER6xxx | Communication

ER6xxx | Communication

The ER600x serial interfaces enable the connection of devices with RS232 or RS422/RS485 interfaces to the control level.

ER7xxx | Compact drive technology

ER7xxx | Compact drive technology

IP67 modules in die-cast zinc for stepper and DC motors

ER8xxx | Special functions

ER8xxx | Special functions

The multifunctional I/O box has various inputs and outputs.

ERxxxx | System

ERxxxx | System

Various EtherCAT Box modules are also available for system tasks such as media converters, junctions, power distribution, etc.

Sturdy I/O box modules in a die-cast zinc housing

Narrow 30 mm and wider 60 mm box modules are available
Narrow 30 mm and wider 60 mm box modules are available

The EtherCAT Box system is supplemented by the ERxxxx modules with a die-cast zinc housing. The housing shape of the ER series modules is identical to the plastic housings of the EP series. The housing material is die-cast zinc. This makes the IP67 modules particularly robust, so that they can be used in harsh industrial and process environments. The fully sealed design and the metal surface of the ER series make it ideal for applications requiring enhanced load capacity and protection against welding spatter, for example. The ER series is the ideal supplement to the executions with plastic and stainless steel housings; all modules can be combined with one another.

The EtherCAT Box modules in the die-cast zinc housing cover the typical I/O signals: digital inputs with various filters, digital outputs with 0.5 A output current, and combination modules with user-selectable digital inputs or outputs. In addition, analog input modules for current/voltage measurement are available. Temperature measurement modules, serial interfaces, encoder inputs and motion modules complement the product range. Narrow 30 mm and wider 60 mm modules are available in different channel variants and cover a wide I/O spectrum. Signals are connected via M8 or M12 connectors.

The modules of the ER series have an EtherCAT interface. The power supply and transfer take place via M8 connectors or sockets. For high-current outputs modules with 7/8“ power supply and M12 EtherCAT sockets are available. The EtherCAT Box modules in zinc die-cast finish are qualified with the extended temperature range of -25…+60°C (storage temperature -40…+85°C).