Sídlo Česká republika
Beckhoff Automation s.r.o.

Sochorova 23
61600 Brno, Česká republika

+420 511 189 250
info.cz@beckhoff.com
www.beckhoff.com/cs-cz/

RSxxxx | ATRO system modules

Smooth integration of tools and equipment

Standardized mechanical ATRO interface
Standardized mechanical ATRO interface

The ATRO system modules offer functional extensions to the ATRO system. Equipped with the standardized mechanical ATRO interface, they enable the transition to other systems and offer flexibility for versatile applications. The self-locking thread and the self-centering Hirth joint ensure the precise and stable connection of the modules after assembly.

Easy integration of tools and equipment at the TCP (Tool Center Point)
Easy integration of tools and equipment at the TCP (Tool Center Point)

The flange modules form the transition from the ATRO interface with the integrated media feed for energy, data, and fluids to a standard flange according to ISO 9409-1. The ATRO system modules can be used to integrate any tools and implement applications. The simple integration of tools and equipment at the Tool Center Point (TCP) ensures that the system is universal and compatible with international standards.