Sídlo Česká republika
Beckhoff Automation s.r.o.

Sochorova 23
61600 Brno, Česká republika

+420 511 189-250
info.cz@beckhoff.com
www.beckhoff.com/cs-cz/

I/O service products

Product Short description Product status Discontinuation Successor product
EL3413 3-channel analog input, power measurement, 690 V AC, 1/5 A,
16 bits, electrically isolated
Service phase 2023-03-01 EL3453
EL3413-0001 3-channel analog input, power measurement, 600 V AC, 1/5 A,
16 bits, electrically isolated
Service phase 2023-03-01 EL3453
EL3413-0120 3-channel analog input, power measurement, 120 V AC, 1/5 A,
16 bits, electrically isolated
Service phase 2023-03-01 EL3453-0100
EL3433 3-channel analog input, power measurement, 500 V AC, 10 A,
16 bits
Service phase 2023-03-01 EL3444 (and, for example, EL3443)

Product Short description Product status Discontinuation Successor product
KL8001 Power terminal for Siemens contactors in the Sirius 3R series Service phase 2022-09-15 Contact Service
KL9060 Adapter terminal for KL8001 power terminals Service phase 2022-09-15 Contact Service
KL8610 Adapter terminal for TeSys U Service phase 2019-05-01 Contact Service
KL8601 Communication module for TeSys U Service phase 2019-05-01 Contact Service
BK3000 PROFIBUS Bus Coupler 1.5 MB Service phase 2010-07-30 BK3100

Order number Fieldbus
xxxxxx-x200 Lightbus      
xxxxxx-x310 | xxxxxx-x318 PROFIBUS      
xxxxxx-x400 Interbus      
xxxxxx-x510 | xxxxxx-x518 CANopen      
xxxxxx-x520 | xxxxxx-x528 DeviceNet      
xxxxxx-x730 Modbus      
xxxxxx-x800 RS485      
xxxxxx-x810 RS232      
xxxxxx-x900 Ethernet      
Product Short description Product status Discontinuation Successor product
IE1000 Extension box, 8-channel digital input, 24 V DC, 3 ms, Ø8 Service phase 2022-12-31 IE1001
IE1010 Extension box, 8-channel digital input, 24 V DC, 0.2 ms, Ø8 Service phase 2022-12-31 IE1011
IE2000 Extension box, 8-channel digital output, 24 V DC, 0.5 A, Ø8 Service phase 2022-12-31 IE2001
IE2020 Extension box, 8-channel digital output, 24 V DC, 2 A, Ø8 Service phase 2022-12-31 IE2021
IE2040 Extension box, 8-channel digital output, 24 V DC, 2 A (∑ 12 A), Ø8 Service phase 2022-12-31 IE2041
IE2300 Extension box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, Ø8 Service phase 2022-12-31 IE2301
IE2310 Extension box, 4-channel digital input + 4-channel digital output, 24 V DC, 0.2 ms, 0.5 A, Ø8 Service phase 2022-12-31 IE2311
IE2320 Extension box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 2 A, Ø8 Service phase 2022-12-31 IE2321
IE2330 Extension box, 4-channel digital input + 4-channel digital output, 24 V DC, 0.2 ms, 2 A, Ø8 Service phase 2022-12-31 IE2331
IE2400 Extension box, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A, Ø8 Service phase 2022-12-31 IE2401
IL2300-Bxxx Coupler box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, Ø8 Service phase 2022-12-31 Contact Service
IL2301-B200, -B400, -B730, -B800,
-B810
Coupler box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, M8 Service phase 2022-12-31 Contact Service
IL2302-B200, -B400, -B730, -B800,
-B810
Coupler box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, M12 Service phase 2022-12-31 Contact Service
IL2300-C310, -C318, -C810, -C900 PLC Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, Ø8 Service phase 2022-12-31 Contact Service
IL2301-C310, -C318, -C810, -C900 PLC Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, M8 Service phase 2022-12-31 Contact Service
IL2302-C310, -C318, -C810, -C900 PLC Box, 4-channel digital input + 4-channel digital output, PROFIBUS, 24 V DC, 3 ms, 0.5 A, M12 Service phase 2022-12-31 Contact Service
IP1000-Bxxx Fieldbus Box, 8-channel digital input, 24 V DC, 3 ms, Ø8 Service phase 2022-12-31 Contact Service
IP1001-B200, -B400, -B730, -B800,
-B810
Fieldbus Box, 8-channel digital input, 24 V DC, 3 ms, M8 Service phase 2022-12-31 Contact Service
IP1002-B200, -B400, -B730, -B800,
-B810
Fieldbus Box, 8-channel digital input, 24 V DC, 3 ms, M12 Service phase 2022-12-31 Contact Service
IP1010-Bxxx Fieldbus Box, 8-channel digital input, 24 V DC, 0.2 ms, Ø8 Service phase 2022-12-31 Contact Service
IP1011-B200, -B400, -B730, -B800,
-B810
Fieldbus Box, 8-channel digital input, 24 V DC, 0.2 ms, M8 Service phase 2022-12-31 Contact Service
IP1012-B200, -B400, -B730, -B800,
-B810
Fieldbus Box, 8-channel digital input, 24 V DC, 0.2 ms, M12 Service phase 2022-12-31
Contact Service
IP1502-B200, -B400, -B730, -B800,
-B810
Fieldbus Box, 2-channel digital input, counter, 24 V DC, 100 kHz, M12 Service phase 2022-12-31 Contact Service
IP2000-Bxxx Fieldbus Box, 8-channel digital output, 24 V DC, 0.5 A, Ø8 Service phase 2022-12-31 Contact Service
IP2001-B200, -B400, -B730, -B800,
-B810
Fieldbus Box, 8-channel digital output, 24 V DC, 0.5 A, M8 Service phase 2022-12-31 Contact Service
IP2002-B200, -B400, -B730, -B800,
-B810
Fieldbus Box, 8-channel digital output, 24 V DC, 0.5 A, M12 Service phase 2022-12-31 Contact Service
IP2020-Bxxx
Fieldbus Box, 8-channel digital output, 24 V DC, 2 A, Ø8 Service phase 2022-12-31 Contact Service
IP2021-B200, -B400, -B730, -B800,
-B810
Fieldbus Box, 8-channel digital output, 24 V DC, 2 A, M8 Service phase 2022-12-31 Contact Service
IP2022-B200, -B400, -B730, -B800,
-B810
Fieldbus Box, 8-channel digital output, 24 V DC, 2 A, M12 Service phase 2022-12-31 Contact Service
IP2040-Bxxx Fieldbus Box, 8-channel digital output, 24 V DC, 2 A, (∑ 12 A), Ø8 Service phase 2022-12-31 Contact Service
IP2041-B200, -B400, -B730, -B800,
-B810
Fieldbus Box, 8-channel digital output, 24 V DC, 2 A, (∑ 12 A), M8 Service phase 2022-12-31 Contact Service
IP2042-B200, -B400, -B730, -B800,
-B810
Fieldbus Box, 8-channel digital output, Lightbus, 24 V DC, 2 A, (∑ 12 A), M12 Service phase 2022-12-31 Contact Service
IP2300-Bxxx Fieldbus Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, Ø8 Service phase 2022-12-31 Contact Service

IP2301-B200, -B400, -B730, -B800,
-B810
Fieldbus Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, M8 Service phase 2022-12-31 Contact Service
IP2302-B200, -B400, -B730, -B800,
-B810
Fieldbus Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, M12 Service phase 2022-12-31 Contact Service
IP2310-Bxxx Fieldbus Box, 4-channel digital input + 4-channel digital output, 24 V DC, 0.2 ms, 0.5 A, Ø8 Service phase 2022-12-31 Contact Service
IP2311-B200, -B400, -B730, -B800,
-B810
Fieldbus Box, 4-channel digital input + 4-channel digital output, 24 V DC, 0.2 ms, 0.5 A, M8 Service phase 2022-12-31 Contact Service
IP2312-B200, -B400, -B730, -B800,
-B810
Fieldbus Box, 4-channel digital input + 4-channel digital output, 24 V DC, 0.2 ms, 0.5 A, M12 Service phase 2022-12-31 Contact Service
IP2320-Bxxx
Fieldbus Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 2 A, Ø8 Service phase 2022-12-31 Contact Service
IP2321-B200, -B400, -B730, -B800,
-B810
Fieldbus Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 2 A, M8 Service phase 2022-12-31 Contact Service
IP2322-B200, -B400, -B730, -B800,
-B810
Fieldbus Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 2 A, M12 Service phase 2022-12-31 Contact Service
IP2330-Bxxx
Fieldbus Box, 4-channel digital input + 4-channel digital output, 24 V DC, 0.2 ms, 2 A, Ø8 Service phase 2022-12-31 Contact Service
IP2331-B200, -B400, -B730, -B800,
-B810
Fieldbus Box, 4-channel digital input + 4-channel digital output, 24 V DC, 0.2 ms, 2 A, M8 Service phase 2022-12-31 Contact Service
IP2332-B200, -B400, -B730, -B800,
-B810
Fieldbus Box, 4-channel digital input + 4-channel digital output, 24 V DC, 0.2 ms, 2 A, M12 Service phase 2022-12-31 Contact Service
IP2400-Bxxx
Fieldbus Box, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A, Ø8 Service phase 2022-12-31 Contact Service
IP2401-B200, -B400, -B730, -B800,
-B810
Fieldbus Box, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A, M8 Service phase 2022-12-31 Contact Service
IP2512-B200, -B400, -B730, -B800,
-B810
Fieldbus Box, 2-channel PWM output, 24 V DC, 2.5 A, M12 Service phase 2022-12-31 Contact Service
IP3102-B200, -B400, -B730, -B800,
-B810
Fieldbus Box, 4-channel analog input, voltage, ±10 V, 16 bits, differential, M12 Service phase 2022-12-31 Contact Service
IP3112-B200, -B400, -B730, -B800,
-B810
Fieldbus Box, 4-channel analog input, current, 0/4…20 mA, 16 bits, differential, M12 Service phase 2022-12-31 Contact Service
IP3202-B200, -B400, -B730, -B800,
-B810
Fieldbus Box, 4-channel analog input, temperature, RTD (Pt100), 16 bits, M12 Service phase 2022-12-31 Contact Service
IP3312-B200, -B400, -B730, -B800,
-B810
Fieldbus Box, 4-channel analog input, temperature, thermocouple, M12 Service phase 2022-12-31 Contact Service
IP4112-B200, -B400, -B730, -B800,
-B810
Fieldbus Box, 4-channel analog output, current, 0/4...20 mA, 16 bits, single-ended, M12 Service phase 2022-12-31 Contact Service
IP4132-B200, -B400, -B730, -B800,
-B810
Fieldbus Box, 4-channel analog output, voltage, ±10 V, 16 bits, differential, M12 Service phase 2022-12-31 Contact Service
IP5009-B200, -B400, -B730, -B800,
-B810
Fieldbus Box, 1-channel encoder interface, SSI, M23 Service phase 2022-12-31 Contact Service
IP5109-B200, -B400, -B730, -B800,
-B810
Fieldbus Box, 1-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL), 1 MHz, M23 Service phase 2022-12-31 Contact Service
IP5209-Bxxx Fieldbus Box, 1-channel encoder interface, SinCos, 1 Vss, M23 Service phase 2022-12-31 Contact Service
IP6002-B200, -B400, -B730, -B800,
-B810
Fieldbus Box, 2-channel communication interface, serial, RS232, M12 Service phase 2022-12-31 Contact Service
IP6012-B200, -B400, -B730, -B800,
-B810
Fieldbus Box, 2-channel communication interface, serial, TTY, 20 mA, M12 Service phase 2022-12-31 Contact Service
IP6022-B200, -B400, -B730, -B800,
-B810
Fieldbus Box, 2-channel communication interface, serial, RS422/RS485, M12 Service phase 2022-12-31 Contact Service

Further products in service phase

Product Short description Product status Discontinuation Successor product
LC8301 QSM coupler Service phase 2019-05-01 Contact Service
M10xx, M12xx, M14xx, M16xx Lightbus I/O modules Service phase 2018-04-01 Contact Service
M20xx, M21xx, M24xx, M25xx Lightbus I/O modules Service phase 2018-04-01 Contact Service
M30xx, M31xx Lightbus I/O modules Service phase 2018-04-01 Contact Service
M41xx, M42xx, M43xx, M44xx Lightbus I/O modules Service phase 2018-04-01 Contact Service
M63xx Lightbus I/O modules Service phase 2018-04-01 Contact Service
M80xx Lightbus I/O modules Service phase 2018-04-01 Contact Service
M90xx, M91xx, M95xx Lightbus I/O modules Service phase 2018-04-01 Contact Service
C1200, C1210, C1220, C1300 Lightbus controller Service phase 2018-04-01 Contact Service
KM6551 Wireless data exchange terminal Service phase 2017-03-31 Contact Service
ZS6100-0900 9 dB directional antenna Service phase 2017-03-31 Contact Service
ZS6201-0410 4 dBi rod antenna Service phase 2017-03-31 Contact Service
ZS6201-0500 5 dBi rod antenna Service phase 2017-03-31 Contact Service
ZK6000-0102-0020/-0040 Coaxial cable, 50 Ω characteristic impedance Service phase 2017-03-31 Contact Service
ZS1051-3000 9-pin D-sub connector for CANopen with integrated termination resistor end of service 2024-09-30 ZS1051-3001