CUxxxx | Ethernet port multiplier

The Ethernet port multiplier is a central infrastructure device for extensive automation technology installations. It extends the controller's 1 Gbit port to multiple 100 Mbit Ethernet ports, which can then pass normal Ethernet or EtherCAT frames through.

Typical conditions that require the use of the Ethernet port multiplier are:

  • use of EtherCAT cable redundancy in conjunction with distributed clocks
  • EtherCAT systems with a large number of devices and/or a data throughput of > 100 Mbit/s
  • a need for additional Ethernet ports on the Industrial PC controller
Your selection:
    • CU2508 | Infrastructure, 8-port port multiplier, Ethernet, 24 V DC, RJ45

      CU2508 | Infrastructure, 8-port port multiplier, Ethernet, 24 V DC, RJ45

      Ethernet interface:
      RJ45
      Data transfer rates:
      100BASE-TX and 1 Gbit/s
    • CU2508-0022 | Infrastructure, 8-port port multiplier, Ethernet, 24 V DC, M12, zinc die-cast

      CU2508-0022 | Infrastructure, 8-port port multiplier, Ethernet, 24 V DC, M12, zinc die-cast

      Ethernet interface:
      10BASE-T/100BASE-TX Ethernet, M12, D-coded, 4-pin
      Data transfer rates:
      100BASE-TX and 1 Gbit/s