IP23/24xx-Bxxx | Digital combi
IP23/24xx-Bxxx | Digital combi |
||||
| 8-channel | 16-channel | |||
| Signal | ||||
|
24 V DC Filter 3.0 ms, Imax = 0.5 A |
IP2302-Bxxx 4 x M12 |
IP2301-Bxxx 8 x M8 |
IP2401-Bxxx 8 x M8 |
|
|
24 V DC Filter 0.2 ms, Imax = 0.5 A |
IP2312-Bxxx 4 x M12 |
IP2311-Bxxx 8 x M8 |
||
|
24 V DC Filter 3.0 ms, Imax = 2 A, Σ 4 A |
IP2322-Bxxx 4 x M12 |
IP2321-Bxxx 8 x M8 |
||
|
24 V DC Filter 0.2 ms, Imax = 2 A, Σ 4 A |
IP2332-Bxxx 4 x M12 |
IP2331-Bxxx 8 x M8 |
||