Open automation technology with EtherCAT: Ideally suited for injection molding machines

Beckhoff has been a development partner for the "first choice" companies in injection molding for many years. From individual components to the complete solution, the user benefits from Beckhoff's broad process and application know-how in plastics processing. The high demands of high-performance injection molding machines were a major motivation for Beckhoff to develop the extremely fast communication technology XFC (eXtreme Fast Control). XFC increases the accuracy of < 100 ns when switching from injection to holding pressure, thus improving part quality and reducing material consumption.

The development of EtherCAT plug-in modules for use on customer-specific backplanes for large-volume applications was driven by the desire to minimize wiring errors and achieve cost savings in switching production for small and medium-sized machines.

The FM3312 and FM3332 Fieldbus Modules in a sturdy metal housing are suitable for temperature measurement on injection molds or on injection barrels. Up to 32 temperature channels can be contained in one industrial connector. Operational reliability is additionally ensured by reverse polarity protection against phase voltage.

Beckhoff's many years of experience in hydraulic and electric drive technology or temperature control led to the development of injection molding-specific engineering platforms. Machine manufacturers can use Beckhoff's industry know-how or incorporate their own process knowledge – also in combination with the tested application modules, for example for temperature control.

Through support for the vendor-neutral Euromap standards based on OPC UA, EtherCAT as a fast fieldbus and TwinCAT as a universal engineering platform, the Beckhoff controller enables the realization of a wide range of heterogeneous production cells.

The Beckhoff solution for injection molding machines is based on a universal hardware and software platform. It comprises an extensive portfolio of Industrial PCs, EtherCAT as a fast communication system, the decentralized I/O modules, drive technology components and TwinCAT automation software. The latter serves as a software platform for engineering, runtime and the diagnosis of all control functions: from PLC, motion control and robotics to HMI and vision, and from safety and measurement technology to cloud communication and analysis functions. On the one hand, this ensures the efficient interaction of all system components and thus maximum productivity. On the other, special devices can be omitted due to the consistent implementation of all functionalities as software modules. This reduces not only hardware costs, but also engineering effort and lifecycle costs.

Beckhoff technologies and components optimize the injection molding process

Open automation technology with EtherCAT: ideally suited for injection molding machines
Open automation technology with EtherCAT: ideally suited for injection molding machines

Maximum precision and energy efficiency for injection molding machines

In order to meet the high market requirements for product quality, functionality and efficiency, machine manufacturers have extensive software and hardware components from the Beckhoff product and technology portfolio at their disposal:

  • scalable Industrial PCs and operating devices for different machines and markets
  • EtherCAT as the Beckhoff standard for the injection molding machine industry
  • cost-optimized I/O architecture for large-volume applications
  • Euromap (OPC UA)-based communication standards for the plastics industry are integrated
  • universal motion control architecture for electric and hydraulic axes, optimally suited for servo-electrical drive technology by also integrating drives from third parties
  • extremely short sampling times for high-precision switching over to holding pressure and mold securing
  • Beckhoff's process know-how in injection molding technology supports the customer with software development
  • full integration of MATLAB®/Simulink® increases efficiency of engineering processes
  • sustainability through machine learning interfaces
The TwinCAT 3 Plastic Framework brings together Beckhoff’s many years of expertise in plastics, seamlessly integrating important industry-specific control functions into the TwinCAT environment.
The TwinCAT 3 Plastic Framework brings together Beckhoff’s many years of expertise in plastics, seamlessly integrating important industry-specific control functions into the TwinCAT environment.

Modular software solution for the plastics industry

With the TwinCAT 3 Plastic Framework, we offer a modular software solution for the control of plastics machines that minimizes development effort and maintains the open nature of Beckhoff architecture. The TwinCAT 3 Plastic Framework brings together our many years of expertise in plastics, seamlessly integrating important industry-specific functions into the established TwinCAT environment. As a result, plastics machines can be programmed, visualized, and controlled on a single platform.

The TwinCAT 3 Plastic Framework contains three software libraries: TF8540 enables comprehensive software-based temperature control in plastics processing. TF8560 is a technology package that provides all the components for controlling motion functions in plastics machines. TF8550 is an HMI package specially developed for the plastics industry that enables the visualization of typical processes with minimal engineering effort and integrates seamlessly into the other technology packages.

Integrated, application-specific templates and sample code for various plastics applications facilitate project planning and programming, and are made available free of charge via the TwinCAT 3 Plastic Application. Of course, existing templates can also be used and your own process expertise can be integrated.

TF8540: Plastic Processing Framework

  • software temperature control supports almost any number of controlled systems
  • optimal process adaptation through auto-tuning for thermally coupled heating zones
  • intelligent band heater monitoring by current or power measurement with minimized number of sensors

TF8560: Plastic Technology Functions

  • software system structures can be adapted to machine concept
  • reduction of development and commissioning times through pre-developed standard blocks
  • field-proven typical motion functions for plastics machines
  • software solution independent of the selected drive concept (hydraulic/electric/hybrid)
  • intelligent commissioning support for hydraulic axes
  • prepared for integrated safety solution with TwinSAFE
  • support of virtual commissioning through integrated simulations

TF8550: Plastic HMI Framework

  • fully comprehensive HMI application with minimal development effort
  • intuitive user interface for the HMI
  • wide range of user-friendly functions for specific plastics processes
  • interactions and HMI layout based on the requirements of the plastics market
  • configurable look and feel for customer-specific HMI brand design

Beckhoff technology highlights for injection molding machines

Our scalable product portfolio facilitates the development of cost- and performance-optimized automation solutions for plastics machines.
Our scalable product portfolio facilitates the development of cost- and performance-optimized automation solutions for plastics machines.

The PC-based control principle

With PC-based control technology, we offer comprehensive system solutions in various performance classes for the automation of all types of plastics machines. The basic principle is based on a powerful industrial PC, a high-performance fieldbus connection with the connected peripheral devices for sensors and actuators, and the software for engineering and real-time control. The control platform is supplemented by an extensive portfolio of drive components. TwinCAT automation software bundles all necessary functionalities such as PLC, motion control, robotics, measurement technology, image processing, and HMI. Our technology is based on IT standards and has the necessary openness to implement intelligent production concepts according to Industrie 4.0.

Due to the high performance of modern processors, which we install in all of our PC series, computationally intensive applications can easily be integrated into the control platform. Plastics machine manufacturers benefit from the continuous increase in the performance of PC processors: Shorter sampling times are already increasing the quality of the end product today and will be the requirement for the realization of self-learning machines in the future. The possibility, for example, to completely simulate an injection molding machine in the virtual design process saves time during development and commissioning.

Due to its excellent real-time characteristics and high bandwidth, EtherCAT is ideally suited for controlling the complex processes encountered in plastics machines and serves as a backbone for linking production equipment.
Due to its excellent real-time characteristics and high bandwidth, EtherCAT is ideally suited for controlling the complex processes encountered in plastics machines and serves as a backbone for linking production equipment.

EtherCAT: World standard for plastics machines

The EtherCAT technology was launched on the market by us in 2003 and made available as an open standard for automation technology. With outstanding performance, flexible choice of topology, comprehensive diagnostics and simple configuration, EtherCAT is ideally suited for use in plastics machines. We offer the largest number of EtherCAT-compatible automation modules for I/Os and for drive technology.

EtherCAT is one of the most widely used standards in plastics technology. A large number of EtherCAT-compatible sensors and actuators are available on the market, which guarantees a high level of investment security. Particularly interesting for electrically driven injection molding machines is the problem-free connection of drives from third-party suppliers. Other fieldbus systems can also be integrated as communication layers via EtherCAT.

The fast and high-precision Beckhoff control solution eXtreme Fast Control (XFC) is based on EtherCAT and special I/O modules optimized for XFC that record signals or trigger actions with high accuracy. With I/O response times under 100 μs, XFC enables very fast and extremely deterministic reactions and thus contributes to process optimization.

Maximum production efficiency with XFC

The fast, high-precision eXtreme Fast Control Technology (XFC) developed by us reduces the raw material consumption and increases parts quality. I/O response times of less than 100 µs can be achieved with a powerful industrial PC, the ultra-fast EtherCAT I/O terminals, EtherCAT as the communication system and the TwinCAT automation software. Logging of highly variable input signals with high temporal resolution enables precise control of the injection molding process. Fast algorithms enable the magnitude and trend of the control value to be precisely calculated as a function of the switching event time. The working window becomes narrower, while part weight fluctuations and raw material consumption are reduced. High-precision servo drive technology, in conjunction with XFC, increases the reproducibility of the injection molding process even further. XFC also enables the integration of measurement technology into the machine control system, eliminating the need for special hardware. This way, it is possible to implement a cost-effective solution for condition monitoring, for example, which can extend the service life of machines and minimise downtime through preventive maintenance.

The acquisition of rapidly changing input signals with high temporal resolution makes it possible, for example, to precisely control the injection process in injection molding machines, especially with servo-electric drive technology. Fast algorithms enable the magnitude and trend of the control value to be calculated precisely as a function of the switching event time. This reduces part weight fluctuations and material consumption.

The oversampling technology based on XFC makes the signal curve exactly determinable. In combination with the timestamp function of EtherCAT, which links each event with a precise point in time, the reproducibility of procedures is increased significantly compared with conventional solutions.

All safety functions can be integrated into any conceivable machine architecture with TwinSAFE: from the stand-alone solution to the distributed and the software controller, which meets even the most complex requirements. End customers thus get exactly the complete safety package that they need. Unnecessary costs for incorrectly dimensioned safety solutions are avoided.
All safety functions can be integrated into any conceivable machine architecture with TwinSAFE: from the stand-alone solution to the distributed and the software controller, which meets even the most complex requirements. End customers thus get exactly the complete safety package that they need. Unnecessary costs for incorrectly dimensioned safety solutions are avoided.

TwinSAFE: The open and scalable safety technology

With TwinSAFE, we have implemented a consistent safety concept that integrates safe functionalities into the non-safety-related control architecture. Separate safety controllers are thus superfluous. The typical safety functions can be programmed and configured on the EL6910 TwinSAFE Logic or the compact EK1960 safety controller, based on standard safety function blocks according to the safety requirements. The Beckhoff safety solution accelerates the engineering process, as the safety-related requirements of different machine configurations can be realized by software. All our safety controllers are suitable for applications up to SIL 3 according to IEC 61508 or PLe of ISO 13849-1 and meet the EN 201 standard for injection molding machines.

Safety technology seamlessly integrates into the terminal segment via the TwinSAFE I/O modules, whereby safe signals can be mixed with standard signals as required. This benefits, for example, blow molding machines or production cells with control cabinets in different installation locations. Due to its scalability, the Beckhoff safety solution is suitable for expansive, complex systems with distributed I/Os as well as for small injection molding and blow molding machines. One safety logic is sufficient here to realize the complete safety technology. The compact EK1960 safety controller is particularly suitable for injection molding machines with hydraulic and/or electric drives. It allows the direct control of digital switching valves with a load of 2 A, such as those used in core pullers. With the help of the TwinSAFE SC technology, signals with a low safety level can be used redundantly for safety tasks.

TwinCAT Vision is directly integrated into the engineering environment of TwinCAT. All control functions derived from image processing, such as the exact determination of the position of the workpiece as well as the triggering of the camera and the light source, are synchronized in real time with TwinCAT Vision.
TwinCAT Vision is directly integrated into the engineering environment of TwinCAT. All control functions derived from image processing, such as the exact determination of the position of the workpiece as well as the triggering of the camera and the light source, are synchronized in real time with TwinCAT Vision.

Image processing integrated into the controller ensures the quality of the parts in plastics processing

Optical quality monitoring has long been known in plastics technology. However, due to integration costs and the lack of complete solutions, it has not yet established itself as a standard. The approach of PC-based control technology offers the ideal solution here: with TwinCAT Vision, Beckhoff integrates the image processing functionalities completely into the familiar engineering environment of the machine programmer, which makes programming and testing much simpler. All control functions derived from image processing, such as the exact determination of the position of the workpiece as well as the triggering of the camera and the light source, are synchronized in real time. This is a key advantage of the integrated image processing solution over separate systems.

The vision solution from Beckhoff is ideally suited in the plastics industry for process monitoring, e.g., for the ejector, for determining the part geometry and for position orientation.

Advantage through TwinCAT Vision

  • Improvement in quality: Precise measurement and exact optical inspection ensure compliance with the process parameters.
  • Increase in efficiency: The synchronous inline measurement of parts without a separate measuring station improves efficiency.
  • Quality assurance: Applications such as Track & Trace enable the traceability of product quality for each individual part, such as is required for safety-critical applications in the medical technology sector or for special automotive parts.
  • Temperature measurement: The surface temperature of plastic parts can be determined with the help of thermal imaging cameras.
  • Machine Learning: Inferences between machine settings and part geometries are a prerequisite for the development of learning algorithms as a milestone towards intelligent, self-learning machines.

Beckhoff product highlights for injection molding machines

Industry and customer-specific Control Panels and Panel PCs as a unique selling point for your machine

The ergonomic operation and the unmistakable appearance of a machine play a significant role in its success on the market. In addition to design and color, the Control Panel is of great importance as the front end of a machine. More and more mechanical engineering customers therefore want an industry or customer-specific user interface as a unique selling point. Based on an extensive portfolio of standard Control Panels and Panel PCs, Beckhoff offers a wide range of solutions with regard to technical form and design. A panel design that matches the appearance of the machine in color and dimensions underlines its innovative character. There are no limits to the implementation of the customer's wishes: from the customer-specific company logo inserted in the factory and the color scheme matching the machine design, to the completely individually designed panel on the basis of an individual device construction.

In order to meet the needs of the plastics industry for ergonomic operation, Beckhoff offers Control Panels and Panel PCs that are optimally suited to the various processes. The needs-based design of the standard panels through the integration of manually operated push buttons and switches makes machine operation more comfortable. Based on in-depth knowledge of the individual process steps in plastics processing, an industry-specific panel is created from a Beckhoff standard panel without a great deal of development work and expenditure.

With the XMold Panel PC, Beckhoff has developed a turnkey system solution that covers the wide range of applications of injection molding machines, from standard to special requirements. It includes a CP6212-1001 Panel PC with a 12-inch display in portrait mode, the Beckhoff I/O modules, the technology software for injection molding machines and (optional) drive components. The XMold Panel features a key arrangement that is optimized for injection molding process and is designed to suit most applications. The technology software includes standard functionalities, such as extensive core puller functions, so that there is no great programming effort on the part of the customer.

Requirements in injection molding technology prompted the development of the Fieldbus Modules from the FM33xx series. The multi-thermocouple connector is accommodated in a compact, splash-proof housing.
Requirements in injection molding technology prompted the development of the Fieldbus Modules from the FM33xx series. The multi-thermocouple connector is accommodated in a compact, splash-proof housing.

Safe and accurate reading of thermocouples

Requirements in the injection molding technology prompted the development of the Fieldbus Modules from the FM33xx series. The 12- and 32-channel input modules allow the safe and accurate reading of thermocouples on injection molds or on plasticizing cylinders via fieldbus. The multi-thermocouple connector is accommodated in a compact, splash-proof housing. The circuit of the Fieldbus Modules can operate thermocouple sensors in 2-wire technology. Linearization over the entire temperature range and cold junction compensation is carried out in the module. The temperature range can be selected freely. The error LEDs indicate a broken wire. In order to increase operational reliability, the thermocouple inputs provide protection against accidental connection of the power supply for the heating elements. The cabling costs are reduced by eliminating compensation cables.

The FM33xx-B110 thermocouple Fieldbus Modules with EtherCAT interface are supplied with voltage via separate M8 connectors and are daisy-chain-capable on both the power supply and EtherCAT side, i.e. several modules can be wired in series in a line topology. The FM33xx-B310 Fieldbus Modules have a PROFIBUS DP interface with a data transfer rate of 12 Mbaud. Data is mainly exchanged cyclically, although acyclic services (DP-V1) are also available for parameterization and diagnosis.

Suitable EtherCAT Terminals are available for all common digital and analog signal types encountered in the world of automation. Fieldbus devices, e.g., for PROFIBUS, PROFINET, CANopen, DeviceNet, Interbus, IO-Link or Lightbus, are integrated via decentralized fieldbus master/slave terminals.
Suitable EtherCAT Terminals are available for all common digital and analog signal types encountered in the world of automation. Fieldbus devices, e.g., for PROFIBUS, PROFINET, CANopen, DeviceNet, Interbus, IO-Link or Lightbus, are integrated via decentralized fieldbus master/slave terminals.
With a wide range of TwinSAFE logic-capable components, Beckhoff offers complete freedom in the design of the safety architecture.
With a wide range of TwinSAFE logic-capable components, Beckhoff offers complete freedom in the design of the safety architecture.

EtherCAT I/O modules integrate temperature control, energy measurement and safety technology into the control platform

In 1995, Beckhoff launched the Bus Terminal, which has since become one of the most important technology standards in automation technology. This was followed in 2003 by the development of the EtherCAT fast communication system. Launched by Beckhoff as an open system, it became a global standard in automation within a few years. An extensive EtherCAT I/O Terminal portfolio is available to users that is extremely well suited for automating every functionality in plastics machines and their peripherals in terms of both its performance and variance.

  • EL3318 for temperature measurement
    The EL3318 EtherCAT Terminal is ideal for temperature measurement via thermocouples. The 8-channel input terminal with integrated cold junction compensation is very compact in its design and measures temperatures with high accuracy and high signal-to-noise ratio.
  • EL3403 and EL3446 for power measurement
    The EL3403 three-phase power measurement terminal can be used to measure and optimize the power consumption of a plastics machine. In conjunction with the TwinCAT Plastic Processing Framework, the EL3403 is used for the cost-effective Condition Monitoring of the heating tapes through sequentially alternating testing in operation. In traditional control structures, the power measurement terminal can also be used for current measurement. The EL3446 is available for simple monitoring of the heating tape function. In combination with the voltage measurement in just one power measurement terminal, the power consumption of individual machine components can be recorded cost-effectively by means of current measurement. The Beckhoff SCT current transformers (SCT2xxx, SCT1xxxx) enable assembly of the appropriate combination of sensor and power measuring terminal without requiring detailed knowledge.
  • EL3255 for position detection
    The EL3255 EtherCAT Terminal allows potentiometric position detection. Due to its integrated power supply, the terminal delivers precise results (voltage values) even in environments with high interference fields. The EL3255 is particularly suitable for injection molding and blow molding machines with hydraulic drive technology.
  • EL6224 IO-Link terminal
    IO-Link is an inexpensive fieldbus for the reading of sensors with low real-time requirements. A preferred application, for example in extrusion, is the reading of melt pressure and melt temperature via the EL6224.
  • TwinSAFE terminals for integrating safety technology into the controller
    Due to its scalability, the Beckhoff safety solution is suitable for expansive, complex systems with distributed I/Os as well as for small injection molding and blow molding machines. One safety logic is sufficient here to realize the complete safety technology. The compact EK1960 safety controller is particularly suitable for injection molding machines with hydraulic and/or electric drives. It allows the direct control of digital switching valves with a load of 2 A, such as those used in core pullers.

With the optimally scalable EtherCAT Terminals for energy management, a wide range of tasks can be solved in the areas of power monitoring and process control as well as mains monitoring and maintenance.
With the optimally scalable EtherCAT Terminals for energy management, a wide range of tasks can be solved in the areas of power monitoring and process control as well as mains monitoring and maintenance.

Efficient energy monitoring

Energy consumption in plastics processing varies depending on the specific process. As a rule, however, it is very high and represents a major cost driver. Therefore, energy efficiency improvements are essential to achieve sustainability in production. Beckhoff provides suitable technology for a continuous monitoring of the energy consumption and a detailed consumption analysis for new system developments.

Beckhoff offers performance and cost-optimized software and hardware components for this purpose:

  • The TF3650 TwinCAT 3 Power Monitoring software library is a PLC library for the evaluation of raw current and voltage data provided by the EtherCAT Terminals. Appropriate function blocks are available for calculating RMS values for current, voltage and power.

The following EtherCAT Terminals are particularly suitable for the plastics industry:

  • The EL3443 and EL3453 EtherCAT Terminals enable the direct measurement of all relevant electrical data of the mains in the EtherCAT I/O system. In this way, the system-integrated monitoring of a plant’s energy efficiency can be easily implemented.
  • The EL3773 and EL3783 power monitoring terminals are designed for the detailed state monitoring of the condition od a 3-phase AC or DC grid.

The EtherCAT plug-in modules and the plug level for sensors and actuators can be placed flexibly on the signal distribution board. The signal distribution board is developed either by the user or as custom solution by Beckhoff.
The EtherCAT plug-in modules and the plug level for sensors and actuators can be placed flexibly on the signal distribution board. The signal distribution board is developed either by the user or as custom solution by Beckhoff.

EtherCAT plug-in modules: the perfect I/O solution for series production

The EtherCAT I/O plug-in modules are based electronically on the well-known EtherCAT Terminals, and they provide the same broad variety of signals, including functional safety (TwinSAFE). Their electromechanical design enables them to be plugged directly into an application-specific signal distribution board. This routing board distributes the signals and power supply to machine modules via pre-assembled cables with application-specific plug connectors. One of the main advantages of using the signal distribution board is that all steps take place with a high degree of automation, from the manufacture of the circuit board and its population through to the inspection. All connection boards can be placed on the circuit board according to the customer’s specification. The connection level, which is matched to the application, considerably optimizes the wiring work, for example with pre-assembled cables and coded plug connectors.

The manufacturing process is accelerated as far as possible and the risk of wiring errors is reduced. This saves working time and thus costs. It allows production at different worldwide locations with a minimum of risk, since errors are avoided by concept through automation and coding. The plug-in modules are particularly suitable for injection molding machines because the I/O level in the core is always identically structured; an optional extension by IP20 terminals is also easily feasible. The integration of safety technology and additional relays minimizes the mounting space requirement, which is particularly interesting for small and medium-size machines.

The robust design of the EtherCAT Box modules enables their use directly at the machine. Control cabinets and terminal boxes are now no longer required.
The robust design of the EtherCAT Box modules enables their use directly at the machine. Control cabinets and terminal boxes are now no longer required.

Universal EtherCAT for the IP67 world

With the EtherCAT Box, EtherCAT technology is used without a control cabinet. The modules from the IP67 series have an integrated direct EtherCAT interface, so that the high performance is retained right down to each module. In the IP67 world, this enables fast process data communication with XFC, high-precision measurement technology and integrated drive technology functions directly in the field. The robust design of the EtherCAT Box modules enables them to be used directly at the machine. Control cabinets and terminal boxes are now no longer required. In addition to the sturdy M12 screw connectors, D-Sub connectors, which are perfectly suited for handling applications, are also available for cost-sensitive applications.

  • With the EP3744 EtherCAT Box, pneumatic pressure monitoring for the gripper elements can be implemented in handling applications; at the same time, six digital inputs can be read in.
  • In the EP1816, the acquisition of 16 digital inputs is combined with the measurement of acceleration forces in three axes.
  • The EP3752 enables the measurement of acceleration forces without additional inputs. The measured values of the accelerometers can be used for the acquisition of the mass forces, e.g., on machine bodies or for innovative control concepts with jerk compensation on handling devices.
  • The EP3314 EtherCAT Box is suitable for the acquisition of process temperatures directly at the point where they arise. It increases measuring accuracy and saves having to use compensating cables for the thermocouples.
  • The FM33xx-B110 Fieldbus Modules in a sturdy metal housing are particularly suitable for temperature measurement on injection molds or nozzles in extrusion lines. Up to 32 temperature channels can be contained in one industrial connector. Operational reliability is additionally ensured by reverse polarity protection against phase voltage.
  • With the EP3356, the high-precision evaluation of load cells is possible, which is required in extruder applications for dosing and melt throughput measurement.

Electrical servo technology replaces hydraulic systems and increases the energy efficiency of plastic machines.
Electrical servo technology replaces hydraulic systems and increases the energy efficiency of plastic machines.

Electrical servo technology replaces hydraulic systems

The TwinCAT technology modules for plastic machines support hydraulic drive technology and servo-electric drives, therefore offering a wide selection of drive technology components. The integrated, fast control technology of the AX5000 EtherCAT Servo Drive series enables the realization of fast and highly dynamic motion processes. The flexible drive design, with 1- and 2-channel units as well as the variable distribution of motor output allocation, allows cost-optimized solutions, in particular for handling systems. The comprehensive range of Beckhoff servomotors is optimized for the AX5000 Servo Drives. The One Cable Technology, which combines the power and feedback cables into one standard motor cable, reduces cable runs, mounting space and commissioning costs. With integrated TwinSAFE technology, the Beckhoff Servo Drives meet the stringent safety requirements for plastic machines and simplify the configuration of production cells. PC-based control technology in combination with EtherCAT Servo Drives is ideally suited for replacing hydraulic axes with electrical drive solutions, which helps reduce the energy consumption of machines. When it comes to energy-efficient machines, a distinction is made between all-electric machines, where each axis is equipped with an electric motor and a spindle, and so-called servo hydraulics, where the hydraulic pump is operated with a servomotor. For both drive concepts solutions exist that include the AX5000 and TwinCAT technology software modules. In this way it is possible to effectively trigger crucial mold protection procedures that quickly stop the machine movement if a plastic part is detected in the mold. For the design of new machines, Beckhoff can offer support for the configuration of motors and gear units.

TwinCAT integrates all engineering and runtime processes on a central software platform.
TwinCAT integrates all engineering and runtime processes on a central software platform.

TwinCAT: the integrated engineering and control platform

TwinCAT integrates all engineering and runtime processes on a central software platform. This applies to programming, configuration, real-time environment and all runtime modules. By programming in the common IEC PLC dialects and integrating C/C++ algorithms, machine manufacturers can freely choose the most suitable programming method depending on the qualifications of the programmers, the service strategy and the need to protect expertise. With the integration of MATLAB®/Simulink®, controller concepts are developed based on models, thus contributing to virtual machine design. By using Microsoft Visual Studio® as integrated programmer workbench, different version control systems are supported and teamwork is simplified. For series production, TwinCAT offers open interfaces for the integration of commercial IT systems for machine program generation.

  • Extensive TwinCAT libraries for motion control save development time thanks to tested and optimized algorithms. The TwinCAT PTP and TwinCAT NC I supplements are ideally suited for handling applications with Cartesian robots. Ready-to-run solutions are available with TwinCAT Kinematic Transformation for other robot kinematics, such as SCARA, Delta and articulated arm.
  • Commissioning and service processes are accelerated and improved with TwinCAT Scope, a software oscilloscope fully integrated into the TwinCAT system architecture, and thus contribute to increasing machine quality.
  • TwinSAFE software-based safety technology simplifies the wiring of complex systems; variants can be mapped in software. This allows, for example, the modular development and commissioning of production cells. Documentation is also simplified and adaptations to additional customer requirements can be implemented quickly.
  • The integrated, browser-based TwinCAT HMI visualization solution enables convenient development and maintenance of visualization objects. The information is presented either on the machines and systems or via the internet using a web browser.
  • TwinCAT IoT provides the prerequisite for data aggregation in the cloud or locally in the production plant. TwinCAT also includes standardized communication protocols for cloud applications.
  • The collected data can be specifically evaluated using TwinCAT Analytics.
  • The TwinCAT interfaces to machine learning algorithms allow the use of AI methods in the traditional control environment.

Modular software solution for the plastics industry

With the TwinCAT 3 Plastic Framework, we offer a modular software solution for the control of plastics machines that minimizes development effort and maintains the open nature of Beckhoff architecture. The TwinCAT 3 Plastic Framework brings together our many years of expertise in plastics, seamlessly integrating important industry-specific functions into the established TwinCAT environment. As a result, plastics machines can be programmed, visualized, and controlled on a single platform.

The TwinCAT 3 Plastic Framework contains three software libraries: TF8540 enables comprehensive software-based temperature control in plastics processing. TF8560 is a technology package that provides all the components for controlling motion functions in plastics machines. TF8550 is an HMI package specially developed for the plastics industry that enables the visualization of typical processes with minimal engineering effort and integrates seamlessly into the other technology packages. Integrated, application-specific templates and sample code for various plastics applications facilitate project planning and programming, and are made available free of charge via the TwinCAT 3 Plastic Application. Of course, existing templates can also be used and your own process expertise can be integrated.

The TwinCAT Hydraulic software library provides all the software functions required for valve- and pump-controlled axes or servo pumps.
The TwinCAT Hydraulic software library provides all the software functions required for valve- and pump-controlled axes or servo pumps.

TwinCAT Hydraulic Positioning provides all the software functions required for valve- and pump-controlled axes

The TwinCAT Hydraulic software library (TF5810) provides all the software functions required for valve- and pump-controlled axes or servo pumps. As a rule, the solution is vendor-independent, so machine manufacturers are free to choose their preferred hydraulics equipment providers. The integration of motion control technology into the PLC makes separate hardware controllers unnecessary and eliminates additional communication effort. At the same time, the software-based architecture offers maximum flexibility for peak motion control performance. The Hydraulics library uses standardized PLCopen interfaces, which reduces engineering effort. Any hydraulic axes can be optimally operated through adapted set value generators, automatic characteristic curve identification, segmented movements and freely programmable switching between force, pressure and position control. The Hydraulic library concept enables advanced motion control for any number of axes with matching CPU performance. Hydraulic axes can be operated in interpolating mode when TwinCAT NC I or TwinCAT CNC is used. Hydraulic drive systems need different interfaces for sensors and hydraulic components. Therefore, the TwinCAT Hydraulic library supports all common interfaces in conjunction with Beckhoff I/O systems.

Example of the calculation of the trajectory for hydraulic drives: The user enters the speed as a function of the position (blue curve). The set value generator processes the speed profile entered, taking into account the dynamic parameters for a trajectory (violet curve). Depending on the drive technology used, TwinCAT Plastic Application Components offer users various set value generators for calculating optimum motion profiles.
Example of the calculation of the trajectory for hydraulic drives: The user enters the speed as a function of the position (blue curve). The set value generator processes the speed profile entered, taking into account the dynamic parameters for a trajectory (violet curve). Depending on the drive technology used, TwinCAT Plastic Application Components offer users various set value generators for calculating optimum motion profiles.

TwinCAT Motion Control: perfectly suited for hydraulic and electric drive technology

Hydraulic, electric or hybrid drive technology is used in injection molding and blow molding machines. With the TwinCAT technology modules for motion control, the machine manufacturer gains access to the long-standing Beckhoff know-how in all areas of motion control and can develop the different drive types in an engineering environment.

Electric drive concepts for plastics machines can be realized with TwinCAT NC. In combination with the TwinCAT Application Plastic Components, the NC is ideally suited for alternating control concepts, such as position and pressure control. Setpoint generators with jerk limitation reduce mechanical excitation and increase the service life and accuracy of the machine.

Plastics machines often still use hydraulic drive concepts. The TwinCAT Hydraulic Positioning software library provides all the necessary functions for this. Various hydraulic concepts are supported, such as valve or pump-controlled axes or servo pumps. Any hydraulic axes can be optimally operated through adapted setpoint generators, automatic characteristic curve identification, segmented movements and freely programmable switching between force, pressure and position control.

A combination of electric and hydraulic drive technology as used in hybrid machines is developed in an identical Motion Control environment with TwinCAT. As an industry-specific extension of the Beckhoff TwinCAT software platform, the Plastic Application Components support the widely used Euromap interfaces between injection molding machine and robot, either as Euromap 67 or in the future as Euromap 79 (OPC 40079).

The open Beckhoff automation platform with integrated Euromap interface based on OPC UA ensures the secure and reliable M2M communication of heterogeneous plant parts or secure data communication to higher-level systems.
The open Beckhoff automation platform with integrated Euromap interface based on OPC UA ensures the secure and reliable M2M communication of heterogeneous plant parts or secure data communication to higher-level systems.

OPC UA: the platform for all future standards in the plastics industry – essentially driven by Beckhoff

Beckhoff has been a staunch advocate of open standards for many years, from a time when proprietary solutions were still widely used. This also includes great commitment in the field of OPC standardization. Beckhoff customers therefore benefit from a particularly extensive interoperability between Beckhoff products and those of third parties.

Beckhoff is one of the few companies that has its products examined annually for real interoperability and stability in the latest versions and with the latest functions. Companion Specifications are currently being defined in the different domains of mechanical engineering. In plastics technology, this is being driven by the Euromap organization. Beckhoff is actively involved in the Companion Specifications for the plastics industry and can therefore promptly integrate new specifications into its products. Within TwinCAT, an OPC UA interface is optionally available (TF6100) that satisfies the corresponding Euromap Companion Specifications. The Euromap 82 (OPC 40082) has been implemented for machine-to-machine communication; the Euromap 77 (OPC 40077) is available for connection to master computers or to the cloud. In addition to the OPC UA-based Euromap interfaces, Beckhoff strongly recommends the use of EtherCAT as a deterministic fieldbus for time-critical processes such as robot synchronization in high-performance injection molding.