AF1000 | Economy variable frequency drive

AF1000

AF1000

Number of axis
1 2
Rated supply voltage
1 x 110…240 V AC AF1103-1xxx New
single-axis module, 1 x 110…240 V AC, 0.37 kW
AF1107-1xxx New
single-axis module, 1 x 110…240 V AC, 0.75 kW
AF1115-1xxx New
single-axis module, 1 x 110…240 V AC, 1.5 kW
AF1203-1xxx New
dual-axis module, 1 x 110…240 V AC, 0.37 kW
AF1207-1xxx New
dual-axis module, 1 x 110…240 V AC, 0.75 kW
3 x 208…480 V AC AF1107-3xxx New
single-axis module, 3 x 208…480 V AC, 0.75 kW
AF1115-3xxx New
single-axis module, 3 x 208…480 V AC, 1.5 kW
AF1130-3xxx New
single-axis module, 3 x 208…480 V AC, 3 kW
AF1207-3xxx New
dual-axis module, 3 x 208…480 V AC, 0.75 kW
AF1215-3xxx New
dual-axis module, 3 x 208…480 V AC, 1.5 kW
AF1222-3xxx New
dual-axis module, 3 x 208…480 V AC, 2.2 kW