Add-on software for third-party systems

Interoperability with third-party systems

Third-party software can be connected with Beckhoff hardware and software using the optional add-ons.
Third-party software can be connected with Beckhoff hardware and software using the optional add-ons.

Beckhoff has been a pioneer in open standards for many years, allowing its customers to benefit from its particularly extensive interoperability with third-party products. For this reason, Beckhoff also develops add-on software for various third-party software solutions. The purpose of these optional add-ons is to link the third-party software with Beckhoff hardware and software. The communication between SOLIDWORKS® or MATLAB® with TwinCAT 3, or using LabVIEWTM-VIs to configure Beckhoff EtherCAT devices on the NITM real-time system are examples of this.

Advantages of the add-on software

  • Beckhoff hardware is integrated into the third-party system without any barriers
  • flexible, high-performance TwinCAT software communication with third-party software
  • Beckhoff hardware and software can be integrated into established and learned software environments
  • more freedom and alternatives in the choice of components for the customer's system
Your selection:
    Loading content ...