Control cabinet feedthrough | EtherCAT cables

The illustrated product overview shows a selection of cabling options with control cabinet feedthroughs for EtherCAT cables in different applications. The shown products represent a cross-section of the wide product portfolio.

No. Type drag-chain suitable AWG26** drag-chain suitable AWG22*** fixed installation** suitable for torsion/robotic application***
(1) M8, flange, straight, female, 4-pin, A-coded – RJ45, plug, straight, male, 8-pin ZK1090-3891-0xxx - - -
(2) M8, plug, straight, male, 4-pin, A-coded – M8, plug, straight, male, 4-pin, A-coded ZK1090-3131-0xxx ZK1090-3131-1xxx ZK1090-3131-2xxx* ZK1090-3131-6xxx
(3) M12, flange, straight, female, 4-pin, D-coded – RJ45, plug, straight, male, 8-pin ZK1090-6292-4xxx* ZK1090-6292-0xxx ZK1090-6292-3xxx -
(4) M8, plug, straight, male, 4-pin, A-coded – M12, plug, straight, male, 4-pin, D-coded ZK1090-3161-0xxx ZK1090-3161-1xxx ZK1090-3161-3xxx* ZK1090-3161-6xxx
(5) RJ45, plug, straight, male, 8-pin – RJ45, plug, straight, male, 8-pin - ZK1090-9191-1xxx ZK1090-9191-Cxxx* ZK1090-9191-Axxx
(6) M12, socket, female, straight, D-coded, 4-pin – RJ45, socket, straight ZK1090-6292-0000
(7) M12, plug, straight, male, 4-pin, D-coded – RJ45, plug, straight, male, 8-pin ZK1090-6191-4xxx* ZK1090-6191-0xxx ZK1090-6191-3xxx -
(8) Industrial-Ethernet/EtherCAT feed through M12, flange, straight, female, 4-pin, D-coded – M12, flange, straight, female, 4-pin, D-coded ZK1090-6666-0000
(9) M8, plug, straight, male, 4-pin, A-coded – M12, flange, straight, female, 4-pin, D-coded ZK1090-3166-0xxx* - - -
(10) M12, plug, straight, male, 4-pin, D-coded – M12, flange, straight, female, 4-pin, D-coded - ZK1090-6166-0xxx* - -
(11) M8, plug, straight, male, 4-pin, A-coded – RJ45, plug, straight, male, 8-pin ZK1090-3191-0xxx* ZK1090-3191-1xxx ZK1090-3191-3xxx -
(12) M8, plug, straight, male, 4-pin, A-coded – M8, flange, straight, female, 4-pin, A-coded ZK1090-3138-0xxx* - - -
(13) M8, plug, straight, male, 4-pin, A-coded – M12, plug, straight, male, 4-pin, D-coded - - - ZK1090-3161-6xxx*

* preferred type

** max. cable length 50 m

*** max. cable length 100 m

xxx = cable length in decimeters

ZK1093-xxxx-xxxx = yellow EtherCAT cable