KL1xxx | Bus Terminals, digital input

KL1xxx | Digital input

KL1xxx | Digital input

2-channel 4-channel 8-channel 16-channel KM1xxx
Signal
5 V DC KL1124
filter 0.2 ms
24 V DC
Filter 3,0 ms
KL1002
type 3
KL1104
type 3
KL1804
type 3, 8 x 24 V, 4 x 0 V
KL1808
type 3, 8 x 24 V DC
KL1809
type 3
KM1002
16-channel, type 1
KL1402
type 3
KL1302
type 2
KL1404
type 3, 4 x 2-wire connection
KL1304
type 2
KL1408
type 3
KM1004
32-channel, type 1
KL1052
positive/ground switching
KL1154
positive/ground switching
KL1184
ground switching
KL1488
ground switching
KL1889
ground switching
KM1008
64-channel, type 1
KL1212
type 1, short-circuit protected sensor supply
KL1362
break-in alarm
KL1859
type 3, 8 inputs, 8 outputs, Imax = 0.5 A
KL1862
type 3, flat-ribbon cable
KL1862-0010
type 3, flat-ribbon cable, ground switching
24 V DC
Filter 0,2 ms
KL1012
type 3
KL1412
type 3
KL1114
type 3
KL1814
type 3, 8 x 24 V, 4 x 0 V
KL1418
type 3
KL1819
type 3
KM1012
16-channel, type 1
KL1312
type 2
KL1314
type 2
KM1014
32-channel, type 1
KL1414
type 3, 4 x 2-wire connection
KL1434
type 2, 4 x 2-wire connection
KM1018
64-channel, type 1
KL1164
positive/ground switching
KL1194
ground switching
KL1498
ground switching
KL1872
type 3, flat-ribbon cable
24 V DC KL1232
pulse expansion
KL1382
thermistor
KL1904
TwinSAFE, 4 safe inputs
KM1644
4-channel, manual operation
24 V DC
Counter
KL1501
type 1, 100 kHz, 32 bit
KL1512
type 1, 1 kHz, 16 bit
≥ 48 V DC KL1032
48 V DC, filter 3.0 ms
KL1712-0060
60 V DC
120 V AC/DC KL1712
230 V AC KL1702
KL1722
no power contacts
KL1704
NAMUR KL1352

The standard Bus Terminals (KLxxxx) can be optionally ordered as KSxxxx with pluggable wiring level.