Bus Terminals | Tabular Product overview

BKxxxx | Bus Coupler

BKxxxx | Bus Coupler

Standard Economy plus Compact
Fieldbus
EtherCAT BK1120
Bus Coupler (Economy plus)
BK1150
Bus Coupler (Compact)
BK1250
E-bus to K-bus interface
Modbus TCP, ADS, RT-Ethernet BK9000
BK9050
BK9100
2-channel switch
EtherNet/IP BK9105
2-channel switch
BK9055
CANopen BK5120
BK5150
BK5151
CC-Link BK7150
DeviceNet BK5200
BK5220
BK5250
Interbus BK4000
BK4020
Lightbus BK2000
BK2020
Modbus BK7350
PROFIBUS BK3100
12 Mbaud
BK3120
12 Mbaud
BK3150
12 Mbaud
BK3520
12 Mbaud, fiber optic
PROFINET BK9103
2-channel switch
BK9053
RS232 BK8100
RS485 BK8000
SERCOS interface BK7500
BK7520


BCxxxx, BXxxxx | Controller

BCxxxx, BXxxxx | Controller

Programm storage
32/96 kByte 48 kByte 64/96 kByte 128 kByte 256 kByte
Fieldbus
Ethernet BC9050
BC9000
BC9020
BX9000
BC9100
2-channel switch
BC9120
2-channel switch
BC9191
room controller
BC9191-0100
room controller, RS485 interface
CANopen BC5150
BX5100
DeviceNet BC5250
BX5200
Modbus BC7300
PROFIBUS BC3100
12 Mbaud
BC3150
12 Mbaud
BX3100
12 Mbaud
RS232 BC8150
RS485 BC8050
BX8000


KL1xxx | Digital input

KL1xxx | Digital input

2-channel 4-channel 8-channel 16-channel KM1xxx
Signal
5 V DC KL1124
filter 0.2 ms
24 V DC
Filter 3,0 ms
KL1002
type 3
KL1104
type 3
KL1804
type 3, 8 x 24 V, 4 x 0 V
KL1808
type 3, 8 x 24 V DC
KL1809
type 3
KM1002
16-channel, type 1
KL1402
type 3
KL1302
type 2
KL1404
type 3, 4 x 2-wire connection
KL1304
type 2
KL1408
type 3
KM1004
32-channel, type 1
KL1052
positive/ground switching
KL1154
positive/ground switching
KL1184
ground switching
KL1488
ground switching
KL1889
ground switching
KM1008
64-channel, type 1
KL1212
type 1, short-circuit protected sensor supply
KL1362
break-in alarm
KL1859
type 3, 8 inputs, 8 outputs, Imax = 0.5 A
KL1862
type 3, flat-ribbon cable
KL1862-0010
type 3, flat-ribbon cable, ground switching
24 V DC
Filter 0,2 ms
KL1012
type 3
KL1412
type 3
KL1114
type 3
KL1814
type 3, 8 x 24 V, 4 x 0 V
KL1418
type 3
KL1819
type 3
KM1012
16-channel, type 1
KL1312
type 2
KL1314
type 2
KM1014
32-channel, type 1
KL1414
type 3, 4 x 2-wire connection
KL1434
type 2, 4 x 2-wire connection
KM1018
64-channel, type 1
KL1164
positive/ground switching
KL1194
ground switching
KL1498
ground switching
KL1872
type 3, flat-ribbon cable
24 V DC KL1232
pulse expansion
KL1382
thermistor
KL1904
TwinSAFE, 4 safe inputs
KM1644
4-channel, manual operation
24 V DC
Counter
KL1501
type 1, 100 kHz, 32 bit
KL1512
type 1, 1 kHz, 16 bit
≥ 48 V DC KL1032
48 V DC, filter 3.0 ms
KL1712-0060
60 V DC
120 V AC/DC KL1712
230 V AC KL1702
KL1722
no power contacts
KL1704
NAMUR KL1352

The standard Bus Terminals (KLxxxx) can be optionally ordered as KSxxxx with pluggable wiring level.


KL2xxx | Digital output

KL2xxx | Digital output

1-channel 2-channel 4-channel 8-channel 16-channel KM2xxx
Signal
5 V DC KL2124
Imax = ±20 mA
24 V DC
Imax = 0.5 A
KL2012
short-circuit proof
KL2114
short-circuit proof
KL2808
8 x 0 V
KL2809
reverse voltage protection
KM2002
16-channel
KL2032
reverse voltage protection
KL2134
reverse voltage protection
KM2004
32-channel
KL2404
4 x 2-wire
KL2408
reverse voltage protection
KM2008
64-channel
KL2212
diagnostics, protected sensor supply
KL2819
with diagnostics
KM2042
16-channel, D-sub connection
KL2184
ground switching
KL2488
ground switching
KL2889
ground switching
KL1859
type 3, 8 inputs, 8 outputs, Imax = 0.5 A
KL2872
flat-ribbon cable
KL2872-0010
flat-ribbon cable, ground switching
24 V DC
Imax = 2.0 A
KL2022
Imax = 2.0 A
KL2424
4 x 2-wire
KL2828
8 x 2-wire
24 V DC
I(max) = 4.0 A/8.0 A
KL2442
2 x 4 A/1 x 8 A
24 V DC
safe output
KL2904
TwinSAFE, 4 safe outputs
30 V AC/48 V DC solid-state relays
Imax = 2,0 A
KL2784
Imax = 2.0 A
KL2794
potential-free
KL2798
potential-free
230 V AC solid-state relays KL2701
solid-state relay, Imax = 3 A
KL2702
solid-state relay, Imax = 0.3 A
Relay
(up to 400 V AC)
KL2641
relay, make contact, manual operation, Imax = 16 A
KL2602
relay, make contact, Imax = 5 A
KL2622
relay, make contact, no power contacts, Imax = 5 A
KL2634
relay, make contact, 250 V AC/30 V DC
KM2604
relay, Imax = 16 A, 4-channel
KL2602-0010
relay, make contact, Imax = 5 A, contact-protecting switching
KL2622-0010
relay, make contact, no power contacts, Imax = 5 A, contact-protecting switching
KM2614
relay, Imax = 16 A, 4-channel, manual operation
KL2652
relay, change-over, Imax = 5 A
KM2642
relay, Imax = 6 A, manual/automatic operation, relay state readable
KL2631
400 V AC, make contact
KL2612
125 V AC, change-over
KL2692
cycle monitoring (watchdog)
KM2652
relay, Imax = 6 A, manual/automatic operation, switch and relay state readable
Triac
(12…230 V AC)
KL2712
triac
KL2722
triac, mutually locked outputs
KM2774
triac outputs, Imax = 1.5 A
KL2732
triac, mutually locked outputs, no power contacts
PWM KL2502
24 V DC, Imax = 0.1 A
KL2512
24 V DC, Imax = 1.5 A, ground switching
KL2535
Imax = ±1 A, 24 V DC, current-controlled
KL2545
Imax = ±3.5 A, 50 V DC, current-controlled
Frequency output KL2521
1-channel AB, 0…500 kHz, RS422
Current control
Dimmer control
KL2751
universal dimmer, 300 W
KL2761
universal dimmer, 600 W


KL2xxx | Motion

KL2xxx | Motion

< 3 A 3…5 A
Stepper motor KL2531
Imax = 1.5 A, 24 V DC
KL2541
Imax = 5.0 A, 48 V DC, incremental encoder
DC motor output stage KL2532
Imax = 1.0 A, 24 V DC
KL2552
Imax = 5.0 A, 48 V DC, incremental encoder
KL2284
reverse switching, Imax = 2.0 A, 0…24 V DC
AC motor speed controller KL2791
230 V AC, 200 VA, 1-phase AC motor

The standard Bus Terminals (KLxxxx) can be optionally ordered as KSxxxx with pluggable wiring level.


KL3xxx | Analog input

KL3xxx | Analog input

1-channel 2-/3-channel 4-channel 8-channel
Signal
0…2 V, 0…500 mV KL3172
0…2 V, 16 bit, 0.05%
±2 V KL3182
16 bit, 0.05%
0…10 V KL3061
single-ended, 12 bit
KL3062
single-ended, 12 bit
KL3162
16 bit, 0.05%
KL3064
single-ended, 12 bit
KL3464
with sensor supply, single-ended, 12 bit
KL3468
single-ended, 12 bit
±10 V KL3001
differential input, 12 bit
KL3002
differential input, 12 bit
KL3102
differential input, 16 bit
KL3404
single-ended, 12 bit
KL3408
single-ended, 12 bit
KL3132
16 bit, 0.05%
0…20 mA KL3011
differential input, 12 bit
KL3012
differential input, 12 bit
KL3112
differential input, 16 bit
KL3044
single-ended, 12 bit
KL3448
single-ended, 12 bit
KL3041
with sensor supply, 12 bit
KL3042
with sensor supply, 12 bit
KL3142
16 bit, 0.05%
KL3444
with sensor supply, single-ended, 12 bit
4…20 mA KL3021
differential input, 12 bit
KL3022
differential input, 12 bit
KL3122
differential input, 16 bit
KL3054
single-ended, 12 bit
KL3458
single-ended, 12 bit
KL3051
with sensor supply, 12 bit
KL3052
with sensor supply, 12 bit
KL3152
16 bit, 0.05%
KL3454
with sensor supply, single-ended, 12 bit
Resistance thermometer (RTD) KL3201
Pt100…1000, Ni100, 16 bit
KL3202
Pt100…1000, Ni100, 16 bit
KL3222
Pt100, 4-wire connection, high-precision
KL3204
Pt100…1000, Ni100…1000, 2-wire
KL3208-0010
Pt1000, Ni1000, NTC 1.8…100 k, potentiom. 1, 5, 10 kΩ
KL3204-0030
NTC (10 kΩ)
KL3214
Pt100…1000, Ni100…1000, KTY, 3-wire
KL3228
Pt1000, Ni1000
Thermocouple/mV KL3311
type J, K, L…U, 16 bit
KL3312
type J, K, L…U, 16 bit
KL3314
type J, K, L…U, 16 bit
Measurement bridge (SG) KL3351
strain gauge, 16 bit
KL3356
strain gauge, 16 bit, self-calibration
Oscilloscope KL3361
±16 mV
KL3362
±10 V
Measurement technology KL3681
digital multimeter, 18 bit
Pressure measuring KM3701
differential pressure, -100…+100 hPa
KM3702
relative pressure, 7500 hPa
KM3712
relative pressure, -1000…+1000 hPa
Power measurement
> 500 V
KL3403
power measurement, 3-phase, 1 A
KL3453
690 V AC, 5 A, extended functionalities


KL4xxx | Analog output

KL4xxx | Analog output

1-channel 2-channel 4-channel 8-channel KM4xxx
Signal
0…10 V
Standard signal
KL4001
12 bit, potential-free output
KL4002
12 bit
KL4004
12 bit, no power contacts
KM4602
12-bit manual/automatic operation
KL4404
12 bit
KL4408
12 bit
±10 V
Standard signal
KL4031
12 bit, potential-free output
KL4032
12 bit
KL4034
12 bit, no power contacts
KL4132
16 bit
KL4434
12 bit
KL4438
12 bit
KL4494
12 bit, 2 x input, 2 x output
0…20 mA
Standard signal
KL4011
12 bit
KL4012
12 bit
KL4414
12 bit
KL4418
12 bit
KL4112
16 bit
4…20 mA
Standard signal
KL4021
12 bit
KL4022
12 bit
KL4424
12 bit
KL4428
12 bit

The standard Bus Terminals (KLxxxx) can be optionally ordered as KSxxxx with pluggable wiring level.


KL5xxx | Position measurement

KL5xxx | Position measurement

 1-channel 2-channel
Signal
Absolute position measurement KL5001
SSI encoder interface
KL5051
SSI encoder interface, bidirectional
Incremental position measurement KL5101
incremental encoder interface, RS422, TTL, 1 MHz
KL5111
incremental encoder interface, 24 V HTL, 250 kHz, 16 bit counter
KL5151
incremental encoder interface, 24 V HTL, 100 kHz, 32 bit counter
KL5152
incremental encoder interface, 24 V HTL, 100 kHz, 32 bit counter
KL5121
incremental encoder interface, 24 V HTL, path control, 250 kHz

The standard Bus Terminals (KLxxxx) can be optionally ordered as KSxxxx with pluggable wiring level.


KL6xxx | Communication

KL6xxx | Communication

Signal
Serial interfaces KL6001
serial interface RS232, 19.2 kbaud
KL6031
serial interface RS232, 115.2 kbaud
KL6011
serial interface TTY, 20 mA current loop
KL6051
data exchange terminal, 32 bit
KL6021
serial interface RS422/RS485, 19.2 kbaud
KL6041
serial interface RS422/RS485, 115.2 kbaud
Subsystems KL6201
AS-Interface master terminal
KL6211
AS-Interface master terminal with power contacts
KL6224
IO-Link master
KL6301
KNX/EIB Bus Terminal
KL6581
EnOcean® master
KL6583
EnOcean® transmitter/receiver
KL6771
MP-Bus master terminal
KL6781
M-Bus master terminal
KL6811
DALI/DSI master and power supply terminal
KL6821
DALI-2 multi-master and power supply terminal
KL6831
SMI terminal, LoVo
KL6841
SMI terminal, 230 V AC
Safety KL6904
TwinSAFE Logic, 4 safe outputs

The standard Bus Terminals (KLxxxx) can be optionally ordered as KSxxxx with pluggable wiring level.


KL85xx | Manual operating modules

KL85xx | Manual operating modules

4-channel 8-channel 16-channel Other
Technology
Manual operating modules KL8524
4 x 2-channel digital output, 24 V DC, 0.5 A
KL8528
8-channel digital output, 24 V DC, 0.5 A
KL8519
16-channel digital input signal module
KL8500
placeholder module
KL8548
8-channel analog output, 0…10 V
System KL9309
adapter terminal for manual operating modules


KL9xxx | System terminals

KL9xxx | System terminals

System Potential supply Power supply and accessories
Signal
System KL9010
bus end terminal
KL9070
shield terminal
KL9020
terminal bus extension end terminal
KL9050
terminal bus extension coupler terminal
KL9309
adapter terminal for manual operating modules
KL9080
isolation terminal
KL9195
shield terminal
Potential distribution terminals KL9180
2 terminal points per power contact
KL9181
2 x 8 terminal points
KL9182
8 x 2 terminal points
KL9183
1 x 16 terminal points
KL9184
8 x 24 V DC, 8 x 0 V DC
KL9185
only 2 power contacts
KL9186
8 x 24 V DC
KL9187
8 x 0 V DC
KL9188
16 x 24 V DC
KL9189
16 x 0 V DC
KL9380
mains filter, approx. 1 µF
Filter KL9540
surge filter terminal for field supply
KL9540-0010
surge filter field supply for analog terminals
KL9550
surge filter terminal for system/field supply
Diode arrays KL9300
4 diodes, potential-free
KL9301
7 diodes, common cathode
KL9302
7 diodes, common anode
24 V DC KL9100
24 V DC
KL9110
diagnostics
KL9400
K-bus power supply, 2 A
KL9200
with fuse
KL9505
output 5 V DC, 0.5 A
KL9210
diagnostics, with fuse
KL9508
output 8 V DC, 0.5 A
KL9510
output 10 V DC, 0.5 A
KL9512
output 12 V DC, 0.5 A
KL9515
output 15 V DC, 0.5 A
KL9520
AS-Interface potential supply
KL9528
AS-Interface power supply terminal
KL9560
output 24 V DC, 0.1 A
50 V DC KL9570
buffer capacitor terminal, 500 μF
120…230 V AC KL9150
120…230 V AC
KL9160
diagnostics
KL9250
with fuse
KL9260
diagnostics, with fuse
KL9190
any voltage up to 230 V AC
KL9290
with fuse

The standard Bus Terminals (KLxxxx) can be optionally ordered as KSxxxx with pluggable wiring level.


KLx9xx | TwinSAFE

KLx9xx | TwinSAFE

Dedicated control Integrated control
EtherCAT Terminals KL6904
TwinSAFE Logic, 4 safe outputs
KL1904
TwinSAFE, 4 safe inputs
KL2904
TwinSAFE, 4 safe outputs