EPP2xxx | EtherCAT P Box, digital output

EPP2xxx | Digital output

EPP2xxx | Digital output

1-channel 4-channel 8-channel 16-channel 24-channel
Signal
24 V DC
Imax = 0.5 A
EPP2008-0001
8 x M8
EPP2008-0002
4 x M12
24 V DC
Imax  = 0.5 A, Σ 3 A
EPP2008-0022
8 x M12
EPP2809-0021
16 x M8
EPP2809-0022
8 x M12
EPP2839-0022
8 x M12, with diagnostics
EPP2816-0008
D-sub, 25-pin
EPP2817-0008
D-sub, 25-pin
EPP2816-0010
2 x D-sub, 9-pin
EPP2816-0003
connector with spring-loaded system
EPP2816-0004
M16, 19-pin
24 V DC
Imax = 2 A, Σ 3 A
EPP2028-0001
8 x M8
EPP2028-0002
4 x M12
EPP2038-0001
8 x M8, with diagnostics
EPP2038-0002
4 x M12, with diagnostics
25 V AC/30 V DC EPP2624-0002
relay output, 4 x M12
Current control
LED control
EPP2596-0002
LED control, 24 V DC