ER2xxx | Zinc die-cast EtherCAT Box, digital output

ER2xxx | Digital output

ER2xxx | Digital output

4-channel 8-channel 16-channel
Signal
24 V DC
Imax = 0.5 A
ER2008-0001
8 x M8
ER2008-0002
4 x M12
ER2008-0022
8 x M12
24 V DC
Imax = 2 A, Σ 4 A
ER2028-0001
8 x M8
ER2028-0002
4 x M12
ER2038-0001
8 x M8, with diagnostics
ER2038-0002
4 x M12, with diagnostics
24 V DC
Imax = 2.8 A, Σ 16 A
ER2028-1032
8 x M12
24 V DC
Imax = 0.5 A, Σ 4 A
ER2809-0021
16 x M8
ER2809-0022
8 x M12
25 V AC / 30 V DC ER2624-0002
relay output, 4 x M12