EJ3xxx | EtherCAT plug-in modules, analog input

EJ3xxx | Analog input

EJ3xxx | Analog input

2-channel 4-channel 5-channel 8-channel
Signal
±10 V
Standard signal
EJ3004
single-ended, 12 bit
EJ3104
differential input, 16 bit
EJ3108
6 x differential inputs, 2 x single-ended, 16 bit
0…10 V
Standard signal
EJ3068
single-ended, 12 bit
0…20 mA
Standard signal
EJ3048
single-ended, 12 bit
4…20 mA
Standard signal
EJ3124-0090
TwinSAFE SC, 16 bit
EJ3058
single-ended, 12 bit
0…±20 mA EJ3114-0010
differential input, 16 bit, high-precision
Temperature measurement
Resistance thermometer RTD
EJ3202
16 bit
EJ3214
16 bit
Temperature measurement
Thermocouple, mV
EJ3314-0090
TwinSAFE SC, 16 bit
EJ3318
type J, K, L…U, 16 bit
Measurement technology
Potentiometer
EJ3255
16 bit