IE23xx | Digital combi
						IE23xx | Digital combi | 
				||||
| 8-channel | 16-channel | |||
| Signal | ||||
| 
24 V DC Filter 3,0 ms, Imax = 0,5 A  | 
						
							 IE2302   4 x M12  | 
						
							 IE2301   8 x M8  | 
						
							 IE2403   IP20 plug  | 
						
							 IE2401   8 x M8  | 
							
| 
24 V DC Filter 0,2 ms, Imax = 0,5 A  | 
						
							 IE2312   4 x M12  | 
						
							 IE2311   8 x M8  | 
						||
| 
24 V DC Filter 3,0 ms, Imax = 2 A, Σ 4 A  | 
						
							 IE2322   4 x M12  | 
						
							 IE2321   8 x M8  | 
						||
| 
24 V DC Filter 0,2 ms, Imax = 2 A, Σ 4 A  | 
						
							 IE2332   4 x M12  | 
						
							 IE2331   8 x M8  | 
						||