AM8500 | Synchronous servomotors with increased rotor moment of inertia

AM8500

AM8500

Motor length
1 2 3
Flange code
F3 (72 mm) AM8531
M0 = 1.37…1.40 Nm, nn = 3000…9000 min-1
AM8532
M0 = 2.37…2.38 Nm, nn = 3000…9000 min-1
AM8533
M0 = 3.20…3.22 Nm, nn = 3000…9000 min-1
F4 (87 mm) AM8541
M0 = 2.37…2.45 Nm, nn = 3000…8000 min-1
AM8542
M0 = 4.10 Nm, nn = 2500…8000 min-1
AM8543
M0 = 5.60…5.65 Nm, nn = 2500…8000 min-1
F5 (104 mm) AM8551
M0 = 4.80…6.30 Nm, nn = 2500…8000 min-1
AM8552
M0 = 8.20…10.7 Nm, nn = 2000…7300 min-1
AM8553
M0 = 11.4…15.4 Nm, nn = 2000…7000 min-1
F6 (142 mm) AM8561
M0 = 12.8…17.1 Nm, nn = 1400…5000 min-1
AM8562
M0 = 21.1…29.9 Nm, nn = 1400…5000 min-1
AM8563
M0 = 29.0…41.1 Nm, nn = 1400…4000 min-1