AL8100 | Highly dynamic linear servomotors for compact drive technology

AL8100

AL8100

Overall width
W2 (50 mm)
Peak force
≤ 500 N AL8121
Fmax = 100 N, Imax = 5.6…9.0 A, vmax = 2.5…4.5 m/s
AL8122
Fmax = 170…220 N, Imax = 5.6…32 A, vmax = 1.3…6 m/s
AL8124
Fmax = 440 N, Imax = 16…32 A, vmax = 1.7…3.5 m/s
> 500…1500 N AL8126
Fmax = 650 N, Imax = 32 A, vmax = 2.3 m/s