MO2xxx | Digital output
MO2xxx | Digital output |
||||
| 1-channel | 2-channel | 4-channel | 8-channel | |
| Output voltage, type | ||||
| 24 V DC |
MO2024-0000-1112 2.0 A, M12 |
MO2008-0000-1111 0.5 A, M8 |
||
|
MO2008-0000-1112 0.5 A, M12 |
||||
| Pneumatics |
MO2414-0000-1110 0.5 A, Festo |
|||
|
MO2424-0000-1110 0.5 A, SMC |
||||