KL9xxx | Bus Terminals, system

KL9xxx | System terminals

KL9xxx | System terminals

System Potential supply Power supply and accessories
Signal
System KL9010
bus end terminal
KL9070
shield terminal
KL9020
terminal bus extension end terminal
KL9050
terminal bus extension coupler terminal
KL9309
adapter terminal for manual operating modules
KL9080
isolation terminal
KL9195
shield terminal
Potential distribution terminals KL9180
2 terminal points per power contact
KL9181
2 x 8 terminal points
KL9182
8 x 2 terminal points
KL9183
1 x 16 terminal points
KL9184
8 x 24 V DC, 8 x 0 V DC
KL9185
only 2 power contacts
KL9186
8 x 24 V DC
KL9187
8 x 0 V DC
KL9188
16 x 24 V DC
KL9189
16 x 0 V DC
KL9380
mains filter, approx. 1 µF
Filter KL9540
surge filter terminal for field supply
KL9540-0010
surge filter field supply for analog terminals
KL9550
surge filter terminal for system/field supply
Diode arrays KL9300
4 diodes, potential-free
KL9301
7 diodes, common cathode
KL9302
7 diodes, common anode
24 V DC KL9100
24 V DC
KL9110
diagnostics
KL9400
K-bus power supply, 2 A
KL9200
with fuse
KL9505
output 5 V DC, 0.5 A
KL9210
diagnostics, with fuse
KL9508
output 8 V DC, 0.5 A
KL9510
output 10 V DC, 0.5 A
KL9512
output 12 V DC, 0.5 A
KL9515
output 15 V DC, 0.5 A
KL9520
AS-Interface potential supply
KL9528
AS-Interface power supply terminal
KL9560
output 24 V DC, 0.1 A
50 V DC KL9570
buffer capacitor terminal, 500 μF
120…230 V AC KL9150
120…230 V AC
KL9160
diagnostics
KL9250
with fuse
KL9260
diagnostics, with fuse
KL9190
any voltage up to 230 V AC
KL9290
with fuse

The standard Bus Terminals (KLxxxx) can be optionally ordered as KSxxxx with pluggable wiring level.