I/O modules | Tabular Product overview

MO1xxx | Digital input

MO1xxx | Digital input

1-channel 2-channel 4-channel 8-channel
Input voltage
24 V DC MO1008-0000-1111
M8
MO1008-0000-1112
M12


MO2xxx | Digital output

MO2xxx | Digital output

1-channel 2-channel 4-channel 8-channel
Output voltage, type
24 V DC MO2024-0000-1112
2.0 A, M12
MO2008-0000-1111
0.5 A, M8
MO2008-0000-1112
0.5 A, M12
Pneumatics MO2414-0000-1110
0.5 A, Festo
MO2424-0000-1110
0.5 A, SMC


MO3xxx | Analog input/output

MO3xxx | Analog input/output

1-channel 2-channel 4-channel 8-channel
Type
Multi-function, 12 bit
±10 V, ±20 mA
MO3004-2255-1112
single-ended, M12
Temperature (RTD/TC) MO3204-6666-1112
16 bit, 1 ksps, M12


MO5xxx | Position measurement

MO5xxx | Position measurement

1-channel 2-channel 4-channel 8-channel
Type
Incremental MO5162-0000-1112
HTL, 100 kHz, M12


MO6xxx | Communication

MO6xxx | Communication

1-channel 2-channel 4-channel 8-channel
Type
IO-Link MO6224-0020-1112
IO-Link, master, Class A, M12
MO6224-0039-1112
IO-Link, master, Class B, M12
RS485/RS422 MO6021-0000-1112
RS422/RS485, M12, B-coded
System MO6071-0033-1110
license key, 2nd generation, factory-installed licenses
MO6071-0033-1110
license key, 2nd generation, factory-installed licenses
MO6072-0000-1110
license key, 2nd generation, RTC
MO6072-0033-1110
license key, 2nd generation, factory-installed licenses, RTC


MO7xxx | Compact drive technology

MO7xxx | Compact drive technology

1-channel 2-channel 4-channel 8-channel
Type
Servo motor MO7221-9016-1114
24 V DC, 7 A, B17, STO/SS1
MO7221-9016-1124
48 V DC, 7 A, B17, STO/SS1
MO7221-9018-1114
24 V DC, 7 A, B17, Safe Motion
MO7221-9018-1124
48 V DC, 7 A, B17, Safe Motion
Stepper motor MO7062-0100-1112
24 V DC, 3 A, M12
MO7062-0100-1122
48 V DC, 3 A, M12


MOx9xx | TwinSAFE

MOx9xx | TwinSAFE

1-channel 2-channel 4-channel 8-channel
 
I/O module MO2962-0000-1112
relay output
MO2914-0000-1112
digital output, 0.5 A
MO1918-0000-1112
digital input