Sídlo Česká republika
Beckhoff Automation s.r.o.

Sochorova 23
61600 Brno, Česká republika

+420 511 189-250
info.cz@beckhoff.com
www.beckhoff.com/cs-cz/

VIB2000 | Bar light

VIB2000 | Bar light

VIB2000 | Bar light

Lichtfarbe
OGB-IR850 OGB-IR850
Light emitting surface (W x H)
150 x 50 mm VIB2000-0155
wide beam, 90°
VIB2010-0155
narrow beam, 50°
200 x 50 mm VIB2000-0205
wide beam, 90°
VIB2010-0205
narrow beam, 50°
250 x 50 mm VIB2000-0255
wide beam, 90°
VIB2010-0255
narrow beam, 50°
300 x 50 mm VIB2000-0305
wide beam, 90°
VIB2010-0305
narrow beam, 50°
400 x 50 mm VIB2000-0405
wide beam, 90°
VIB2010-0405
narrow beam, 50°
500 x 50 mm VIB2000-0505
wide beam, 90°
VIB2010-0505
narrow beam, 50°
600 x 50 mm VIB2000-0605
wide beam, 90°
VIB2010-0605
narrow beam, 50°
800 x 50 mm VIB2000-0805
wide beam, 90°
VIB2010-0805
narrow beam, 50°
1000 x 50 mm VIB2000-1005
wide beam, 90°
VIB2010-1005
narrow beam, 50°

specified values for the product: light distribution, beam angle