Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

 © BRIAN TREFFEFISEN PHOTOGRAPHY
© BRIAN TREFFEFISEN PHOTOGRAPHY

Beckhoff at FABTECH 2025

September 8-11 | McCormick Place, Chicago, IL | Booth #B13001 | Promo code: 11224442

Free expo pass

FABTECH

From Code to Cut: Automation for Fabrication

We’re heading to Chicago for FABTECH 2025! Visit Beckhoff at booth #B13001 to explore cutting-edge automation solutions tailored to your metal forming, fabrication, and additive manufacturing needs. From boosting efficiency to outpacing the competition, our experts are ready with hands-on demos and real answers to your toughest challenges.

At Beckhoff, automation isn’t just what we do—it’s who we are. Let’s shape the future of manufacturing together!

Get your free expo pass here!
Use promo code: 11224442

Beckhoff CNC Solutions: Amplify productivity with Beckhoff’s powerful CNC solutions​

  • standard hardware and software solutions for CNC and all other aspects of machine control
  • powerful functionality with unlimited customization
  • scalable for all performance classes
  • universal and open control for all machine and application types

Learn more

MX-System: The era of the cabinet-free machine is within reach

  • modular, machine-mounted system with IP67 protection
  • pluggable IPC, I/O and drive technology modules
  • maximum space and time savings for machine builders and end users
  • supports decentralized control architectures

Learn more

Robotics Solutions: precision with integrated, high-performance robot control

  • PC-based and EtherCAT-based control platform
  • Integrates robotics, PLC, HMI, motion, safety, and measurement on one powerful system
  • all-purpose TwinCAT software, advanced I/O, and IoT/cloud connectivity enables flexible, high-performance automation – all on a unified architecture

Learn more

Beckhoff Vision Hardware: Eye opening possibilities in machine vision

  • perfectly paired machine vision hardware and automation software
  • comprehensive line of EtherCAT-enabled cameras, lighting and lensing components
  • keeps your expertise in-house by bringing machine vision into a standard automation environment familiar to PLC programmers

Learn more

AMI812x - Compact integrated servo drives: No control cabinet? No problem!

  • space-saving design combines compact drive technology and I/O
  • machine-mountable system without a control cabinet or required upstream I/O
  • enables the implementation of highly compact motion control systems without control cabinets

Learn more

Power Supplies: Maximize reliability with compact, efficient DC power solutions

  • optional built-in EtherCAT interface provides robust diagnostic capabilities
  • compact, efficient 24/48 V DC units for industrial applications
  • optimized convection cooling, peak power up to 150%, and global certifications

Learn more

At a glance

Location:
Chicago, IL, United States
Date:
08.09.2025 – 11.09.2025
Exhibition center:
McCormick Place
Beckhoff main stand:
Hall North, Booth B13000
Opening hours:
Monday–Wednesday: 09:00 a.m.–05:00 p.m.
Thursday: 09:00 a.m.–03:00 p.m.
Link to exhibition:
www.fabtechexpo.com
Headquarters United States
Beckhoff Automation LLC

13130 Dakota Avenue
Savage, MN 55378
United States

+1 952 890-0000
beckhoff.usa@beckhoff.com
www.beckhoff.com/en-us/

Sales
+1 877 894-6228
sales.usa@beckhoff.com