Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

Beckhoff at the MEORGA MSR-Spezialmesse
Ludwigshafen 2025

September 10, 2025

Free Ticket

MEORGA MSR-Spezialmessen

Ludwigshafen

We‘re looking forward to welcoming you to the MEORGA MSR Spezialmesse in Ludwigshafen on September 10. As an expert partner for industrial automation, we will be presenting flexible solutions for use in all process and factory automation vertical markets. Our scalable system architecture offers efficient solutions, from compact controllers to powerful industrial PCs for process control. With TwinCAT MTP, NAMUR Open Architecture, and Ethernet-APL, we support digitalization of the process industries. Visit us at Booth C4 to see the advantages of integrated PC- and EtherCAT-based control concepts for measurement and control technology tasks.

Make a note of the specialist lecture now:
Ethernet-APL: The new communication standard integrated into the system control in a compact and scalable way” at 1:30 p.m. in Room A.

Book your free ticket and meet us at Booth C4.

PC-based control: All control tasks on a single platform

  • universal platform for automation of all processes and plants
  • integration of all control functions into a single system
  • high level of interoperability thanks to open interfaces inhardware and software
  • control and cable redundancy for increased plant availability

Learn more

Future-proof plant automation with NOA, APL, and MTP

  • edge device for complete data acquisition with NAMUR Open Architecture
  • flexible integration of Ethernet-APL with the compact ELX6233
  • TwinCAT MTP for the modularization of plants with the Module Type Package

Learn more

System-integrated solutions for explosion protection

  • end-to-end communication from zone 0/20 to the cloud
  • I/O modules for direct connection of field devices from zone 0/20
    • ELX series: EtherCAT Terminals with integrated safety barrier in 12 mm housing
    • EPX series: EtherCAT Box modules with integrated safety barrier in IP67 housing
      CPX range: control panels and panel PCs for use in zone 2/22
  • extensive HART protocol integration

Learn more

At a glance

Location:
Ludwigshafen, Germany
Date:
10.09.2025
Exhibition center:
Friedrich-Ebert-Halle
Beckhoff main stand:
Booth C4
Opening hours:
8 a.m.–4 p.m.
Link to exhibition:
www.meorga.de/messen-2025
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-0
sales@beckhoff.com