Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

Beckhoff at OGA 2025

September 2–4 | Kuala Lumpur | Hall 5, Booth 4702

OGA Asia

Oil & Gas Asia

Future-proof plant automation with PC-based control technology

Ready for the future of oil and gas?

From September 2–4 at OGA 2025, Beckhoff will showcase innovative solutions that improve plant availability for the oil and gas industry. As a specialist in PC-based and EtherCAT-based control technology, we will present extensive flexible solutions that will take your business to the next level while meeting the stringent control, networking, and explosion protection requirements for hazardous environments. Discover how PC-based control is transforming the industry. We’d love to discuss ideas over coffee!

We look forward to seeing you at Booth 4702 in Hall 5 in the German Pavilion.

Digitalization for the process industry

  • future-proof plant automation: Ethernet-APL, NOA, MTP
  • universal control system for all process technology applications
  • seamless communication from zone 0 to the cloud
  • easy implementation of NOA, Ethernet-APL, and MTP
  • open interfaces offer flexibility and investment protection
  • extensive portfolio of components for explosion protection

Learn more

From passive displays to integrated panel PC options:
The robust CPX series of Ex zone panels

  • hard-wearing and sleek operator interface in explosion-proof aluminum
  • optional integrated CPU for zone 2/22
  • flexible mounting options and capacitive touch technology for operation in harsh environments

Learn more

System-integrated explosion protection: EtherCAT modules with intrinsically safe interfaces

  • compact ELX EtherCAT Terminals: connect intrinsically safe field devices up to zone 0/20
  • IP67 EPX modules for control cabinet-free systems in explosion-proof areas
  • a wide range of accurate high-resolution signals for any application
  • communication interface for connecting Ethernet-APL capable field devices
  • ATEX, IECEx, and NEC/CEC certified for use worldwide
  • integrated TwinSAFE SC technology for functional safety

Learn more

At a glance

Location:
Kuala Lumpur, Malaysia
Date:
02.09.2025 – 04.09.2025
Exhibition center:
Convention Centre
Beckhoff main stand:
Hall 5, Booth 4702
Opening hours:
Tuesday–Wednesday: 10:00 a.m.–06:00 p.m.
Thursday: 10:00 a.m.–5:00 p.m.
Link to exhibition:
www.oilandgas-asia.com
Headquarters Malaysia
Beckhoff Automation Sdn. Bhd.

Lot 7, Lorong Teknologi A, Jalan Teknologi,
Taman Perindustrian Sains Selangor, Kota Damansara,
47810, Petaling Jaya, Selangor
Malaysia

+60 3 6151-3088
info@beckhoff.com.my
www.beckhoff.com/ms-my/

Sales
+60 3 6151-3088
info@beckhoff.com.my