Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

Beckhoff at PACK EXPO Las Vegas 2025

Sept. 29–Oct. 1 | Booth #SL-15047 | Promo code: 75F58

Free expo pass

PACK EXPO Las Vegas

Smart. Modular. Cabinet-free.

See you at PACK EXPO Las Vegas 2025! Join Beckhoff in the Lower South Hall at boot #15047 to explore how next-generation automation is reshaping packaging and food & beverage processing. From cabinet-free automation to modular machine architectures to adaptive control solutions, we’re showcasing how transformative automation unlocks new levels of flexibility and performance.

Automation isn’t just what we do — it’s who we are. Our team of experts will be on-site, ready to dive into your toughest challenges with hands-on demos and real conversations, engineer to engineer. Let’s build the future of packaging together!

Get your free expo pass here!
Use promo code: 75F58

MX-System: The era of the cabinet-free machine is within reach

  • modular, machine-mounted system with IP67 protection
  • pluggable IPC, I/O and drive technology module
  • maximum space and time savings for machine builders and end users
  • supports decentralized control architectures

Learn more

XTS with NCT and EcoLine: Enter a new dimension of flexibility with XTS NCT

  • low-profile, multi-effector robot via contactless power and communication Now, with the
  • cost-effective XTS EcoLine motor module
  • 95% of the performance at just 55% of the cost
  • fully compatible with existing XTS components
  • reliable, and ideal for scalable, intelligent product handling in diverse applications

Learn more

C6043 IPC with Machine Learning Creator: deliver high-performance AI, vision, and 3D applications in a minimal footprint

  • the C6043 ultra-compact Industrial PC with NVIDIA® GPU
  • combined with the no-code TwinCAT 3 Machine Learning Creator, users can easily generate optimized AI models for real-time deployment
  • efficient, scalable, and transparent AI integration on powerful Beckhoff control platforms

Learn more

XPlanar: Total freedom with 6D motion, automated path planning, rapid changeovers, and zero maintenance

  • modular and scalable magnetically flying movers
  • adaptive automation can elevate your packaging applications to a whole other level

Learn more

Beckhoff Smart System Diagnosis (B/SSD): Beckhoff AM8000 servomotors with B/SSD enable real-time monitoring

  • real-time monitoring of vibration, humidity, and temperature for improved predictive maintenance
  • fully integrated with TwinCAT Analytics
  • B/SSD enhances uptime, reduces wiring via One Cable Technology (OCT), and delivers actionable data insights for optimized machine performance

Learn more

Universal MDR Controller: Drive your conveyor systems to new heights with an all-in-one solution for MDR control

  • bid farewell to the complexities of inflexible, vendor-specific systems
  • the EP7402 takes the reins for motor rollers from any vendor with improved efficiency, communication, cabling, and safety

Learn more

At a glance

Location:
Las Vegas, NV, United States
Date:
29.09.2025 – 01.10.2025
Exhibition center:
Las Vegas Convention Center
Beckhoff main stand:
Hall South lower, Booth 15047
Opening hours:
Monday–Tuesday: 09:00 a.m.–05:00 p.m.
Wednesday: 09:00 a.m.–03:00 p.m.
Link to exhibition:
www.packexpolasvegas.com
Headquarters United States
Beckhoff Automation LLC

13130 Dakota Avenue
Savage, MN 55378
United States

+1 952 890-0000
beckhoff.usa@beckhoff.com
www.beckhoff.com/en-us/

Sales
+1 877 894-6228
sales.usa@beckhoff.com