DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AMI8131 | Compact integrated servo drive 1.20 Nm (M0), F3 (72 mm)

AMI8131 | Compact integrated servo drive 1.20 Nm (M0), F3 (72 mm)

AMI8131 | Compact integrated servo drive 1.20 Nm (M0), F3 (72 mm)

AMI8131 | Compact integrated servo drive 1.20 Nm (M0), F3 (72 mm)

AMI8131 | Compact integrated servo drive 1.20 Nm (M0), F3 (72 mm)

AMI8131 | Compact integrated servo drive 1.20 Nm (M0), F3 (72 mm)

AMI8131 | Compact integrated servo drive 1.20 Nm (M0), F3 (72 mm)

AMI8131 | Compact integrated servo drive 1.20 Nm (M0), F3 (72 mm)

AMI8131 | Compact integrated servo drive 1.20 Nm (M0), F3 (72 mm)

SPS 2019: AMI812x - Smart servo drive with integrated output stage

SPS 2019: AMI812x - Smart servo drive with integrated output stage

The integrated AMI8131 servo drive combines servomotor, output stage and fieldbus connection in a space-saving design in the voltage range of < 48 V DC. It is suitable for all motion requirements in the power range up to 400 W. The standstill torque of the motor is 1.20 Nm. The integrated servo drive with flange code F3 (72 mm) and motor length 1 has a shaft diameter b = 14 k6 and a free shaft end of d = 30 mm.

The TwinCAT 3 Drive Manager 2 serves as commissioning tool. Thanks to the structured design and the wide range of functions, commissioning of the axis is simple and intuitive.

Product status:

regular delivery

Product variantsStandstill torqueRated speed
AMI8131-abcc-wJyz1.20 Nm1800 min-1

© Beckhoff Automation 2025 - Terms of Use