DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AMP8042-Ex1z | Distributed servo drive 4.10 Nm (M0), F4 (87 mm)

AMP8042-Ex1z | Distributed servo drive 4.10 Nm (M0), F4 (87 mm)

AMP8042-Ex1z | Distributed servo drive 4.10 Nm (M0), F4 (87 mm)

AMP8042-Ex1z | Distributed servo drive 4.10 Nm (M0), F4 (87 mm)

AMP8042-Ex1z | Distributed servo drive 4.10 Nm (M0), F4 (87 mm)

The AMP8042 permanent magnet-excited three-phase synchronous motor with integrated servo drive can be equipped with either multi-turn or single-turn encoders. With One Cable Automation, the EtherCAT P single cable solution, it features a simple, convenient and fail-safe connection to the AMP8600 distributed power supply module or the AMP8800 decentralized distribution module.

The three-phase synchronous motor with flange code F4 (87 mm) and motor length 2 has a shaft diameter b = 19 k6 and a free shaft end of d = 40 mm.

 

Drive-integrated safety functions

 

The AMP8000 distributed servo drive includes TwinSAFE as standard for the realization of the drive-integrated safety functions STO/SS1 according to IEC 61800-5-2. It is optionally available with the following TwinSAFE Safe Motion safety functions:

 

  • Safe stop functions (STO, SOS, SS1, SS2)
  • Safe speed functions (SLS, SSM, SSR, SMS)
  • Safe position functions (SLP, SCA, SLI)
  • Safe acceleration functions (SAR, SMA)
  • Safe direction functions (SDIp, SDIn)
  • Safe braking functions (SBC, SBT)

The TwinCAT 3 Drive Manager 2 serves as commissioning tool. Thanks to the structured design and the wide range of functions, commissioning of the axis is simple and intuitive.

The TwinCAT 3 Safety Editor TE9000 and the TwinSAFE Loader/User TE9200 must be used to implement safety projects.

Product status:

regular delivery

Product variantsStandstill torqueRated speedMotor feedbackTwinSAFE safe drive technology
AMP8042-Ex1z4.10 Nm2500 min-1single-turn absolute encoderSTO, SS1
AMP8042-Ex2z4.10 Nm2500 min-1multi-turn absolute encoderSTO, SS1
AMP8042-Ex3z4.10 Nm2500 min-1single-turn absolute encoderSafe Motion
AMP8042-Ex4z4.10 Nm2500 min-1multi-turn absolute encoderSafe Motion
AMP8042-Fx1z4.05 Nm5000 min-1single-turn absolute encoderSTO, SS1
AMP8042-Fx2z4.05 Nm5000 min-1multi-turn absolute encoderSTO, SS1
AMP8042-Fx3z4.05 Nm5000 min-1single-turn absolute encoderSafe Motion
AMP8042-Fx4z4.05 Nm5000 min-1multi-turn absolute encoderSafe Motion
AMP8042-Jx1z3.84 Nm7000 min-1single-turn absolute encoderSTO, SS1
AMP8042-Jx2z3.84 Nm7000 min-1multi-turn absolute encoderSTO, SS1
AMP8042-Jx3z3.84 Nm7000 min-1single-turn absolute encoderSafe Motion
AMP8042-Jx4z3.84 Nm7000 min-1multi-turn absolute encoderSafe Motion

Product information

Data for 400 V ACAMP8042-Ex1z
Motor typepermanent magnet-excited three-phase synchronous motor with integrated servo drive
DC link voltage0…848 V DC
Standstill torque4.10 Nm
Rated torque3.70 Nm
Peak torque18.9 Nm
Rated speed2500 min-1
Rated power0.97 kW
Rotor moment of inertia1.98 kgcm²
Motor feedbacksingle-turn absolute encoder
System busEtherCAT
Drive profileCiA402 according to IEC 61800-7-201 (CoE)
Connection technologyECP B23 plug
Realization STOby local TwinSAFE Logic or by FSoE
Safe stop functionsSafe Torque Off (STO), Safe Stop 1 (SS1)
Safety standardEN ISO 13849-1:2015 (Cat 4, PL e), EN 61508:2010 (SIL 3) and EN 62061:2005 + A1:2013/A2:2015 (SIL CL3)
Ambient temperature (operation)+5…+40°C
Approvals/markingsCE, cULus, EAC, TÜV Süd

All electric quantities are RMS values.

Housing dataAMP80xx
Protection ratingIP54, IP65 (shaft seal)
Design formflange-mounted according to IM B5, IM V1, IM V3
Materialaluminum
Coating/surfacedark gray powder coating, similar to RAL7016
All dimensions in mm.
DimensionsAMP8042-Ex1z
k (without brake)255.5 mm
k (with brake)303.0 mm
Order reference
AMP8042-Ex1z
x = 0smooth shaft
x = 1shaft with groove and feather key according to DIN 6885
x = 2shaft with IP65 sealing ring and smooth shaft
x = 3shaft with IP65 sealing ring, shaft with groove and feather key
x = 4shaft with IP65 sealing ring, smooth shaft and sealing air connection
x = 5shaft with IP65 sealing ring, shaft with groove and feather key and sealing air connection
z = 0without holding brake
z = 1with backlash-free permanent magnet holding brake
z = 2with backlash-free permanent magnet holding brake and M8 plug for manual brake release
The options cannot be installed in the field.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use