Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

Sales Alberta, Manitoba, Saskatchewan

+1 403-835-4283

ET1825, ET1826, ET1827 | EtherCAT IP core for Lattice FPGAsNew

ET1825, ET1826, ET1827 | EtherCAT IP core for Lattice FPGAs

ET1825, ET1826, ET1827 | EtherCAT IP core for Lattice FPGAs

ET1825, ET1826, ET1827 | EtherCAT IP core for Lattice FPGAs

ET1825, ET1826, ET1827 | EtherCAT IP core for Lattice FPGAs

The EtherCAT IP core enables the EtherCAT communication function and application-specific functions to be implemented on an FPGA (field programmable gate array, an integrated circuit containing programmable logical components). The EtherCAT functionality is freely configurable. The IP core can be combined with your own FPGA designs or integrated into system-on-chips (SoCs) with soft-core processors or hard processor systems via AMBA® AXI™ interfaces. The physical interfaces and internal functions, such as the number of FMMUs and SYNC managers and the size of the DPRAM, are configurable. The process data interface (PDI) and the distributed clocks are also configurable. The functions are compatible with the EtherCAT specification and the EtherCAT ASIC ET1100.

 

The ET1826 quantity-based node-locked license offers small-batch manufacturers and development service providers in particular the option to enter the world of EtherCAT development with a low initial investment. The ET1826 one-time kick-off charge and the license fees for 1,000 ET1826-1000 devices are required for the development of an EtherCAT device. The license fees for 1000 devices must each be paid in advance.

 

Development service providers only require the ET1826 basic license; the ET1826-0030 system integrator OEM license is required for each customer implementation. The quantity-based license (ET1826-1000) is purchased by the end customer.

 

The license includes one year of maintenance and updates to ensure that you always have access to the latest developments and improvements.

 

The EtherCAT IP core can be tested once, with the test period lasting three months, free of charge. The evaluation license has the following pre-requisites: free membership of the EtherCAT Technology Group with an existing Vendor ID.

Product status:

regular delivery

Product information

Configurable featuresET1825, ET1826, ET1827
PHY interface1…4 ports MII, 1…4 ports RGMII or 1…4 ports RMII
FMMUs0…16
SYNC manager0…16
DPRAM0…60 KB
Distributed clocks0…4 SYNC outputs, 0…4 latch inputs (32/64 bit)
Process data interfacesPDI0: 32 bit digital I/O, SPI slave, 8/16/32 bit asynchrones µC-Interface, AMBA AXI4 interface.
PDI1: 32 bit digital I/O, SPI slave, AMBA AXI4 interface.
64 bit general purpose I/O
Ordering information
ET1825Node-locked license without quantity limitation for using the freely configurable EtherCAT IP core SubDevice.
Target hardware: selected Lattice devices
The license includes 1 year of updates and support from the date of generation of the EtherCAT IP core license. The terms of the EtherCAT IP core license agreement apply.
ET1825-0010Extension of the node-locked license (ET1825) for one additional workstation for using the freely configurable EtherCAT IP core SubDevice.
Target hardware: selected Lattice devices
The maintenance runtime for the workstation extension is linked to the expiration date of the maintenance of the main license (ET1825). The terms of the EtherCAT IP core license agreement apply.
ET1825-0020One-year maintenance extension for the EtherCAT IP core SubDevice license (ET1825). The terms of the EtherCAT IP core license agreement apply.
Maintenance of the IP core license must be uninterrupted in order to receive updates and support. There is no entitlement to retroactive, renewable maintenance.
ET1825-0021One-year maintenance extension for the EtherCAT IP core SubDevice license for the workstation extension (ET1825-0010).
The maintenance runtime for the workstation extension is linked to the expiration date of the maintenance of the main license (ET1825). The terms of the EtherCAT IP core license agreement apply.
Maintenance of the IP core license must be uninterrupted in order to receive updates and support. There is no entitlement to retroactive, renewable maintenance.
ET1826Node-locked license with quantity limitation for using the freely configurable EtherCAT IP core SubDevice. The license fee for 1,000 devices (ET1826-1000) is not included and must be ordered separately.
Target hardware: selected Lattice devices
The license includes 1 year of updates and support from the date of generation of the EtherCAT IP core license. The terms of the EtherCAT quantity-based IP core license agreement apply.
A quantity-based node-locked license can only be issued once per licensee. There is no workstation extension for this license.
ET1826-1000License fee for 1,000 devices, ET1826 required.
ET1826-0020One-year maintenance extension for the EtherCAT IP core SubDevice license (ET1826). The terms of the EtherCAT quantity-based IP core license agreement apply.
Maintenance of the IP core license must be uninterrupted in order to receive updates and support. There is no entitlement to retroactive, renewable maintenance.
ET1826-0030System integrator OEM license, ET1826 required.
ET1827Floating license without quantity limitation for using the freely configurable EtherCAT IP core SubDevice for one workstation.
Target hardware: selected Lattice devices
The license includes 1 year of updates and support from the date of generation of the EtherCAT IP core license. The terms of the EtherCAT IP core license agreement apply.
ET1827-0010Extension of the floating license (ET1827) for one additional workstation for using the freely configurable EtherCAT IP core SubDevice.
Target hardware: selected Lattice devices
The maintenance runtime for the workstation extension is linked to the expiration date of the maintenance of the main license (ET1827). The terms of the EtherCAT IP core license agreement apply.
ET1827-0020One-year maintenance extension for the EtherCAT IP core SubDevice license (ET1827). The terms of the EtherCAT IP core license agreement apply.
Maintenance of the IP core license must be uninterrupted in order to receive updates and support. There is no entitlement to retroactive, renewable maintenance.
ET1827-0021One-year maintenance extension for the EtherCAT IP core SubDevice license for the workstation extension (ET1827-0010).
The maintenance runtime for the workstation extension is linked to the expiration date of the maintenance of the main license (ET1827). The terms of the EtherCAT IP core license agreement apply.
Maintenance of the IP core license must be uninterrupted in order to receive updates and support. There is no entitlement to retroactive, renewable maintenance.

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use