Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

Sales Alberta, Manitoba, Saskatchewan

+1 403-835-4283

AMI8133-abcc-wJyz | Compact integrated servo drive 2.85 Nm (M0), F3 (72 mm)New

AMI8133-abcc-wJyz | Compact integrated servo drive 2.85 Nm (M0), F3 (72 mm)

AMI8133-abcc-wJyz | Compact integrated servo drive 2.85 Nm (M0), F3 (72 mm)

AMI8133-abcc-wJyz | Compact integrated servo drive 2.85 Nm (M0), F3 (72 mm)

AMI8133-abcc-wJyz | Compact integrated servo drive 2.85 Nm (M0), F3 (72 mm)

AMI8133-abcc-wJyz | Compact integrated servo drive 2.85 Nm (M0), F3 (72 mm)

AMI8133-abcc-wJyz | Compact integrated servo drive 2.85 Nm (M0), F3 (72 mm)

AMI8133-abcc-wJyz | Compact integrated servo drive 2.85 Nm (M0), F3 (72 mm)

AMI8133-abcc-wJyz | Compact integrated servo drive 2.85 Nm (M0), F3 (72 mm)

SPS 2019: AMI812x - Smart servo drive with integrated output stage

SPS 2019: AMI812x - Smart servo drive with integrated output stage

The integrated AMI8133 servo drive combines servomotor, output stage and fieldbus connection in a space-saving design in the voltage range of < 48 V DC. It is suitable for all motion requirements in the power range up to 400 W. The standstill torque of the motor is 2.85 Nm. The integrated servo drive with flange code F3 (72 mm) and motor length 3 has a shaft diameter b = 14 k6 and a free shaft end of d = 30 mm.

More on distributed drive technology.

Product status:

regular delivery

Product information

Data for 48 V DCAMI8133-abcc-wJyz
Motor typepermanent magnet-excited three-phase synchronous motor with integrated servo drive
Nominal voltage24…48 V DC
Standstill torque2.85 Nm
Rated torque2.60 Nm
Peak torque7.26 Nm
Rated speed800 min-1
Rated power0.218 kW
Rotor moment of inertia1.23 kgcm²
System busEtherCAT
Drive profileMDP profile, DS402 profile
Safe stop functionsSafe Torque Off (STO), Safe Stop 1 (SS1)
Safety standardEN 61508-1-3:2010 (up to SIL 3), IEC 62061:2021 (maximum SIL 3), EN ISO 13849-1:2015 (up to Cat 4, PL e) and EN 61800-5-2:2017
Realization STOby local TwinSAFE Logic or by FSoE
Connection technologyM12, L-coded/M8, screw type, 3-pin, A-coded/M8, screw type, 4-pin, A-coded
Ambient temperature (operation)5…40°C
Approvals/markingsCE, cURus in preparation
Housing dataAMI8xxx
Protection ratingIP54, IP65 (shaft seal)
Design formflange-mounted according to IM B5, IM V1, IM V3
Materialaluminum
Coating/surfaceacrylic powder-coated, dark gray, similar to RAL7016
DimensionsAMI8133-abcc-wJyz
a60 j6
b14 k6
d30 mm
l75 mm
r72 mm
k (without brake)224 mm
k (with brake)273 mm
Order reference
AMI8133-abcc-wxyz
a = 3feedback: single-turn absolute encoder, absolute position within one revolution, 17 bit resolution
a = 4feedback: multi-turn absolute encoder, absolute position within 65,536 revolutions, 17 bit resolution
b = 0without TwinSAFE
b = 1with TwinSAFE: STO, TwinSAFE Logic integrated
cc = 00standard
w = 0smooth shaft
w = 1shaft with groove and feather key according to DIN 6885
w = 2shaft with IP65 sealing ring and smooth shaft
w = 3shaft with IP65 sealing ring and shaft with groove and feather key according to DIN 6885
xwinding code
y = 1Preferred typecommunication interface: EtherCAT, MDP profile
y = 2communication interface: EtherCAT, DS402 profile
z = 0without holding brake
z = 1with backlash-free permanent magnet holding brake
The options cannot be installed in the field.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use