Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MD3202-0100-2254 | 2-channel frequency inverter, 600 V DC/1.8 A/0.75 kW, STO/SS1, B17

MD3202-0100-2254 | 2-channel frequency inverter, 600 V DC/1.8 A/0.75 kW, STO/SS1, B17

MD3202-0100-2254 | 2-channel frequency inverter, 600 V DC/1.8 A/0.75 kW, STO/SS1, B17

MD3202-0100-2254 | 2-channel frequency inverter, 600 V DC/1.8 A/0.75 kW, STO/SS1, B17

MD3202-0100-2254 | 2-channel frequency inverter, 600 V DC/1.8 A/0.75 kW, STO/SS1, B17

The MX-System series | # 7: The drive modules

The MX-System series | # 7: The drive modules

The MD3xxx series frequency inverters enable the operation of asynchronous motors in the MX-System and are part of a multi-axis system whose DC link is fed from a DC link module (MD6xxx). The motor is connected via a B17 hybrid connector, which includes brake control and temperature measurement of the motor windings via RTDs.

 

In addition, the frequency inverters have integrated STO/SS1 functionality and TwinSAFE Logic.

 

Product status:

product announcement | estimated market release 4th quarter 2025

Product information

Technical dataMD3202-0100-2254
Product categorydrive modules
Category/versionfrequency inverter
DC link voltagemax. 848 V DC
Channels2
Output current1.8 A
Peak current3,6 A
Motor connectionB17 connector
Safety functionsSTO, SS1, integrated TwinSAFE logic
Housing dataR2S2T3
Baseplate interfacedata and power connector
Number of data slots1
Number of power slots1
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use