
The AMP8541 permanent magnet-excited three-phase synchronous motor with integrated servo drive and increased rotor moment of inertia can be equipped with either multi-turn or single-turn encoders. With One Cable Automation, the EtherCAT P single cable solution, it features a simple, convenient and fail-safe connection to the AMP8600 distributed power supply module or the AMP8800 decentralized distribution module.
The three-phase synchronous motor with flange code F4 (87 mm) and motor length 1 has a shaft diameter b = 19 k6 and a free shaft end of d = 40 mm.
Drive-integrated safety functions
The AMP8000 distributed servo drive includes TwinSAFE as standard for the realization of the drive-integrated safety functions STO/SS1 according to IEC 61800-5-2. It is optionally available with the following TwinSAFE Safe Motion safety functions:
- Safe stop functions (STO, SOS, SS1, SS2)
- Safe speed functions (SLS, SSM, SSR, SMS)
- Safe position functions (SLP, SCA, SLI)
- Safe acceleration functions (SAR, SMA)
- Safe direction functions (SDIp, SDIn)
- Safe braking functions (SBC, SBT)
The TwinCAT 3 Drive Manager 2 serves as commissioning tool. Thanks to the structured design and the wide range of functions, commissioning of the axis is simple and intuitive.
The TwinCAT 3 Safety Editor TE9000 and the TwinSAFE Loader/User TE9200 must be used to implement safety projects.
Product status:
regular delivery
Product information
Data for 400 V AC | AMP8541-Hx3z |
---|---|
Motor type | permanent magnet-excited three-phase synchronous motor with increased rotor moment of inertia and with integrated servo drive |
DC link voltage | 0…848 V DC |
Standstill torque | 2.35 Nm |
Rated torque | 1.80 Nm |
Peak torque | 7.76 Nm |
Rated speed | 8000 min-1 |
Rated power | 1.51 kW |
Rotor moment of inertia | 4.62 kgcm² |
Motor feedback | single-turn absolute encoder |
System bus | EtherCAT |
Drive profile | CiA402 according to IEC 61800-7-201 (CoE) |
Connection technology | ECP B23 plug |
Realization STO | by local TwinSAFE Logic or by FSoE |
Safe stop functions | Safe Torque Off (STO), Safe Operating Stop (SOS), Safe Stop 1 (SS1), Safe Stop 2 (SS2) |
Safe acceleration functions | Safe Maximum Acceleration (SMA), Safe Acceleration Range (SAR) |
Safe braking functions | Safe Brake Control (SBC), Safe Brake Test (SBT) |
Safe direction functions | Safe Direction positive (SDIp), Safe Direction negative (SDIn) |
Safe speed functions | Safely Limited Speed (SLS), Safe Speed Range (SSR), Safe Speed Monitor (SSM), Safe Maximum Speed (SMS) |
Safe position functions | Safely Limited Position (SLP), Safe CAM (SCA), Safely Limited Increment (SLI) |
Safety standard | EN ISO 13849-1:2015 (up to Cat 4, PL e), EN 61508:2010 (up to SIL 3) and EN 62061:2005 + A1:2013/A2:2015 (up to SIL CL3) |
Ambient temperature (operation) | +5…+40°C |
Approvals/markings | CE, cULus, EAC, TÜV Süd |
All electric quantities are RMS values.
Housing data | AMP80xx |
---|---|
Protection rating | IP54, IP65 (shaft seal) |
Design form | flange-mounted according to IM B5, IM V1, IM V3 |
Material | aluminum |
Coating/surface | dark gray powder coating, similar to RAL7016 |

Dimensions | AMP8541-Hx3z |
---|---|
k (without brake) | 273.0 mm |
k (with brake) | 303.0 mm |
Order reference
AMP8541-Hx3z | |
---|---|
x = 0 | smooth shaft |
x = 1 | shaft with groove and feather key according to DIN 6885 |
x = 2 | shaft with IP65 sealing ring and smooth shaft |
x = 3 | shaft with IP65 sealing ring, shaft with groove and feather key |
x = 4 | shaft with IP65 sealing ring, smooth shaft and sealing air connection |
x = 5 | shaft with IP65 sealing ring, shaft with groove and feather key and sealing air connection |
z = 0 | without holding brake |
z = 1 | with backlash-free permanent magnet holding brake |
z = 2 | with backlash-free permanent magnet holding brake and M8 plug for manual brake release |
The options cannot be installed in the field. |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use