DetachFixClose

AX1101-1301-0000 | Economy servo drive, single-phase, single-axis module, 1.65 ANew

AX1101-1301-0000 | Economy servo drive, single-phase, single-axis module, 1.65 A

AX1101-1301-0000 | Economy servo drive, single-phase, single-axis module, 1.65 A

AX1101-1301-0000 | Economy servo drive, single-phase, single-axis module, 1.65 A

AX1101-1301-0000 | Economy servo drive, single-phase, single-axis module, 1.65 A

AX1101-1301-0000 | Economy servo drive, single-phase, single-axis module, 1.65 A

AX1101-1301-0000 | Economy servo drive, single-phase, single-axis module, 1.65 A

AX1101-1301-0000 | Economy servo drive, single-phase, single-axis module, 1.65 A

AX1101-1301-0000 | Economy servo drive, single-phase, single-axis module, 1.65 A

The AX1000 economy servo drives are a particularly cost-efficient series that meets the highest technological standards. The AX1101-1xxx single-axis module is available in the low power range with a rated output current of 1.65 A with a single-phase supply of 1 x 110…240 V AC. Despite its compact dimensions, it still incorporates an integrated power supply for 24 V DC, DC link capacitors, a ballast circuit, and – in most variants – a ballast resistor. The power supply generates the control voltage from the DC link voltage.

Supported motor types include the AM8000 synchronous servomotors with One Cable Technology (OCT), in addition to asynchronous and reluctance motors. The devices support TwinSAFE as standard in order to implement the STO/SS1 drive-integrated safety functions. Further TwinSAFE Safe Motion safety functions are available as options.

The AX1000 ultra-compact servo drives are fully integrated into the TwinCAT system via EtherCAT, ensuring that commissioning, operation, and diagnostics are made easy.

The TwinCAT 3 Drive Manager 2 serves as commissioning tool. Thanks to the structured design and the wide range of functions, commissioning of the axis is simple and intuitive.

Safety projects can be created quickly and easily with the TwinCAT 3 Safety Editor. The TwinSAFE Loader/User is also available as additional support.

Product status:

product announcement | estimated market release 3rd quarter 2025

Product variantsRated supply voltageNumber of channelsRated output current (channel)TwinSAFE safe drive technologyFeedback systemSupported types of motors
AX1101-1101-00001 x 110…240 V AC11.65 ASTO/SS1 (FSoE)OCTsynchronous servomotor , asynchronous motor , reluctance motor
AX1101-1201-00001 x 110…240 V AC11.65 ASTO/SS1 (FSoE and I/O)OCTsynchronous servomotor , asynchronous motor , reluctance motor
AX1101-1301-00001 x 110…240 V AC11.65 ASafe Motion (FSoE)OCTsynchronous servomotor , asynchronous motor , reluctance motor

Product information

Technical dataAX1101-1301-0000
Functionservo drive with Safe Motion
Channels1
Rated supply voltage1 x 110…240 V AC
DC link voltagemax. 420 V DC
Rated output current (channel)1.65 A
Peak output current (channel)5.8 A
FeedbackOCT
System busEtherCAT
Drive profileCiA402 according to IEC 61800-7-201 (CoE)
Realization STOvia FSoE
Safe stop functionsSafe Torque Off (STO), Safe Operating Stop (SOS), Safe Stop 1 (SS1), Safe Stop 2 (SS2)
Safe acceleration functionsSafe Maximum Acceleration (SMA), Safe Acceleration Range (SAR)
Safe braking functionsSafe Brake Control (SBC), Safe Brake Test (SBT)
Safe direction functionsSafe Direction positive (SDIp), Safe Direction negative (SDIn)
Safe speed functionsSafely Limited Speed (SLS), Safe Speed Range (SSR), Safe Speed Monitor (SSM), Safe Maximum Speed (SMS)
Safe position functionsSafely Limited Position (SLP), Safe CAM (SCA), Safely Limited Increment (SLI)
Safety standardEN ISO 13849-1:2015 (Cat 4, PL e), EN 61508:2010 (SIL 3) and EN 62061:2005 + A1:2013/A2:2015 (SIL CL3)
Ambient temperature (operation)0…+40°C, up to +55°C with power reduction (see documentation)
Approvals/markingsCE, cULus (in preparation)
Housing dataAX1xxx-1xxx
Protection ratingIP20
Width50 mm
DimensionsAX1101-1301-0000
Height164 mm
Depth185 mm
Width50 mm

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use