TwinCAT 3 CoAgent is the intelligent AI assistant that provides efficient support for PLC development, I/O configuration, and human-machine interface creation. Requirements can be formulated in normal language and TwinCAT CoAgent suggests suitable code and configurations, taking existing project structures into account. Flexible mode selection enables custom support based on the task at hand. In addition, TwinCAT CoAgent offers direct access to the documentation in the Beckhoff Information System and provides context-related recommendations for accelerated high-quality project implementation.
Features
- PLC code suggestions based on normal language and project context
- AI-supported I/O configuration suggestions via chat
- HMI layouts and design suggestions from sketches
- direct access to the Beckhoff Information System with context-related recommendations
- flexible mode selection for custom support based on the task at hand
Product status:
product announcement | estimated market release on request
© Beckhoff Automation 2025 - Terms of Use