Oct 7, 2024

Tutorial: Getting started with ELX6233

Learn how to set up the ELX6233 in TwinCAT and integrate Ethernet-APL field devices.

More about this video

ELXxxxx | Explosion protection (Ex i)

ELXxxxx | Explosion protection (Ex i)

The EtherCAT Terminals from the ELX series with intrinsically safe inputs/outputs enable the connection of field devices up to zone 0/20.

ELX6233 | EtherCAT Terminal, 2-channel communication interface, Ethernet-APL, Ex i

ELX6233 | EtherCAT Terminal, 2-channel communication interface, Ethernet-APL, Ex i

The ELX6233 allows direct connection of Ethernet-APL-capable field devices from the hazardous areas of zones 0/20 and 1/21. The sensors are supplied in accordance with the SPAA (TS10186) port profile and integrated via PROFINET. The flexible EtherCAT system architecture and ELX portfolio allow Ethernet-APL, HART, and simple digital signals to be integrated into the same terminal segment.

Process industry

Process industry

PC-based control: The universal solution for automation and process technology