Proven advantages, full compatibility, lower costs: the EcoLine motor modules from the XTS modular system provide 95% of the technical features of the familiar motor modules at half the cost for the same distance. Watch this video to find out how we achieved this.
More about this video

XTS EcoLine motor module
With the EcoLine motor modules, the modular XTS system makes intelligent product handling even more economical.

XTS | Linear product transport
As an intelligent transport system, the eXtended Transport System enables flexible motion profiles and new types of machine concept.

AT2202 | EcoLine motor module, straight, with plug connector for infeed
The AT2202 motor module is very similar to the AT2200 motor module. In addition, it has a connector for the supply of power and communication, to which connection cables in variable lengths can be connected. Compared to fixed connection cables, the connection cables are drag-chain suitable and longer cable lengths are possible. With a length of 500 mm, the motor modules with infeed represent an economical alternative to standard motor modules. By attaching motor modules without infeed, straight and curved track layouts, the infeed line can be extended up to 3 m. An entire XTS system consists of at least one infeed line. Several infeed lines of different lengths can be used in one XTS system. The length of an infeed line is primarily determined by the mechanical motion profile of the movers and thus the electrical power consumption and the number of movers on the respective track.

AT2200 | EcoLine motor module, straight, without infeed
The AT2200 motor module is an element for setting up straight XTS track sections. Simply plugging them together is sufficient to establish an electrical connection between these motor modules. With one power supply, a maximum of 6 motor modules can be plugged together one after the other in a 3 m long infeed line. The standardized length of 500 mm enables finely scalable system lengths and represents an economical alternative to standard motor modules.