OPC UA is a platform-independent, service-oriented communication architecture for reliable, secure and multisupplier data transport from the production level to the production planning and ERP system or to the cloud.
TwinCAT OPC UA Server
- supports the following OPC UA functions: Data Access, Historical Data Access, Alarms & Conditions
- Intermediate storage of data on the server: interruption of the communication connection does not lead to loss of data.
- graphical configurator for simple handling of local and remote OPC UA servers
- definition of user/groups-based access rights at namespace and node level
- support of client/server certificates to establish secure communication
TwinCAT OPC UA Gateway
- high-performance, free-of-charge OPC COM DA server
- enables aggregation of multiple, subordinate TwinCAT OPC UA servers
- support of client/server certificates to establish secure communication
TwinCAT OPC UA Client
- supports OPC UA communication with remote OPC UA servers
- available as PLCopen-compliant PLC function block
- support of client/server certificates to establish secure communication
Product status:
regular delivery
Product information
| Technical data | TS6100 |
|---|---|
| Operating system | Windows 7, Windows 10, Windows CE |
| Min. TwinCAT level | TwinCAT I/O |
| Ordering information | |
|---|---|
| TS6100 | license for using the OPC UA Server for accessing TwinCAT |
| TS6100-0030 | license for using the OPC UA Server for accessing TwinCAT on Windows CE platforms |
Loading content ...
© Beckhoff Automation 2025 - Terms of Use