Product information
Technical data | TC1210 |
---|---|
Includes | TC1200, TC1300 |
Operating system | Windows 7, Windows 10, Windows 11, TwinCAT/BSD |
CPU architecture | x86, x64 |

Ordering information | |
---|---|
TC1210-0v20 | TwinCAT 3 PLC/C++, platform level 20 (Economy) |
TC1210-0v30 | TwinCAT 3 PLC/C++, platform level 30 (Economy Plus) |
TC1210-0v40 | TwinCAT 3 PLC/C++, platform level 40 (Performance) |
TC1210-0v50 | TwinCAT 3 PLC/C++, platform level 50 (Performance Plus) |
TC1210-0v60 | TwinCAT 3 PLC/C++, platform level 60 (Mid Performance) |
TC1210-0v70 | TwinCAT 3 PLC/C++, platform level 70 (High Performance) |
TC1210-0v80 | TwinCAT 3 PLC/C++, platform level 80 (Very High Performance) |
TC1210-0v81 | TwinCAT 3 PLC/C++, platform level 81 (Very High Performance) |
TC1210-0v82 | TwinCAT 3 PLC/C++, platform level 82 (Very High Performance) |
TC1210-0v83 | TwinCAT 3 PLC/C++, platform level 83 (Very High Performance) |
TC1210-0v84 | TwinCAT 3 PLC/C++, platform level 84 (Very High Performance) |
TC1210-0v90 | TwinCAT 3 PLC/C++, platform level 90 (Other 1…4 Cores) |
TC1210-0v91 | TwinCAT 3 PLC/C++, platform level 91 (Other 5…8 Cores) |
TC1210-0v92 | TwinCAT 3 PLC/C++, platform level 92 (Other 9…16 Cores) |
TC1210-0v93 | TwinCAT 3 PLC/C++, platform level 93 (Other 17…32 Cores) |
TC1210-0v94 | TwinCAT 3 PLC/C++, platform level 94 (Other 33…64 Cores) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
© Beckhoff Automation 2025 - Terms of Use