The TF5320 Simulation Server connects the 3D simulation control element (which is included in the TwinCAT 3 CNC HMI Base package (TF5310)) to the real-time data from TwinCAT CNC. The server accesses the current tool's data and the blank definition stored in the NC program. The simulation runs either in sync with the actual machining (real-time simulation) or in fast forward without actual axis movement using the contour visualization modes available in TwinCAT CNC. This allows the NC program to be visually checked in advance.
Three- and five-axis milling processes are currently supported. Support for other technologies is underway.
Product status:
product announcement | estimated market release 1st quarter 2026
Product information
Technical data | TF5320 |
---|---|
Required license | TF5200, TF5210, TF5310 |
Operating system | Windows 10, Windows 11, TwinCAT/BSD |
CPU architecture | x86, x64 |

Ordering information | |
---|---|
TF5320-0v50 | TwinCAT 3 CNC HMI Simulation Server, platform level 50 (Performance Plus) |
TF5320-0v60 | TwinCAT 3 CNC HMI Simulation Server, platform level 60 (Mid Performance) |
TF5320-0v70 | TwinCAT 3 CNC HMI Simulation Server, platform level 70 (High Performance) |
TF5320-0v80 | TwinCAT 3 CNC HMI Simulation Server, platform level 80 (Very High Performance) |
TF5320-0v81 | TwinCAT 3 CNC HMI Simulation Server, platform level 81 (Very High Performance) |
TF5320-0v82 | TwinCAT 3 CNC HMI Simulation Server, platform level 82 (Very High Performance) |
TF5320-0v83 | TwinCAT 3 CNC HMI Simulation Server, platform level 83 (Very High Performance) |
TF5320-0v84 | TwinCAT 3 CNC HMI Simulation Server, platform level 84 (Very High Performance) |
TF5320-0v90 | TwinCAT 3 CNC HMI Simulation Server, platform level 90 (Other 1…4 Cores) |
TF5320-0v91 | TwinCAT 3 CNC HMI Simulation Server, platform level 91 (Other 5…8 Cores) |
TF5320-0v92 | TwinCAT 3 CNC HMI Simulation Server, platform level 92 (Other 9…16 Cores) |
TF5320-0v93 | TwinCAT 3 CNC HMI Simulation Server, platform level 93 (Other 17…32 Cores |
TF5320-0v94 | TwinCAT 3 CNC HMI Simulation Server, platform level 94 (Other 33…64 Cores) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
© Beckhoff Automation 2025 - Terms of Use