The TwinCAT XML Data Server permits direct access to an XML file from the PLC. The values of variables can be read by the PLC or written to the XML file. Access to structures in the PLC is also possible.
Product status:
regular delivery
Product information
| Technical data | TS6421 |
|---|---|
| Operating system | Windows 7, Windows 10, Windows CE |
| Min. TwinCAT level | TwinCAT PLC |
| Ordering information | |
|---|---|
| TS6421 | license for using the TwinCAT XML Data Server for data exchange between an XML file and the TwinCAT PLC |
| TS6421-0030 | license for using the TwinCAT XML Data Server for data exchange between an XML file and the TwinCAT PLC on Windows CE platforms |
Loading content ...
© Beckhoff Automation 2025 - Terms of Use