ELXxxxx | Explosion protection (Ex i)
ELXxxxx | Explosion protection (Ex i) |
|||||
1-channel | 2-channel | 4-channel | 8-channel | Other | |
Digital input |
ELX1052 |
ELX1054 |
ELX1058 |
||
Digital ouput |
ELX2002 24 V DC, 45 mA, Ex i |
ELX2008 24 V DC, 30 mA, Ex i |
|||
ELX2792 Imax = 0.5 A AC/1 A DC, change-over contact |
|||||
Analog input |
ELX3152 0/4…20 mA, single-ended, 16 bit |
ELX3158 4…20 mA, single-ended, 16 bit |
|||
ELX3152-0090 0/4…20 mA, single-ended, 16 bit, TwinSAFE SC |
|||||
ELX3181 4…20 mA, single-ended, 16 bit, HART |
ELX3184 4…20 mA, single-ended, 16 bit, HART |
||||
ELX3202 RTD, 2-, 3- and 4-wire, 16 bit |
ELX3204 RTD, 2-wire, 16 bit |
||||
ELX3202-0090 RTD, 2-, 3- and 4-wire, 16 bit, TwinSAFE SC |
ELX3204-0090 RTD, 2-wire, 16 bit, TwinSAFE SC |
||||
ELX3252 potentiometer measurement, 16 bit |
|||||
ELX3632 New IEPE, 16 bit |
|||||
ELX3312 thermocouple/mV measurement, 2-wire, 16 bit |
ELX3314 thermocouple/mV measurement, 2-wire, 16 bit |
||||
ELX3312-0090 thermocouple/mV measurement, 2-wire, 16 bit, TwinSAFE SC |
ELX3314-0090 thermocouple/mV measurement, 2-wire, 16 bit, TwinSAFE SC |
||||
ELX3351 strain gauge, 24 bit |
|||||
ELX3351-0090 strain gauge, 24 bit, TwinSAFE SC |
|||||
Analog output |
ELX4181 0/4…20 mA, single-ended, 16 bit, HART |
ELX4154 0/4…20 mA, single-ended, 16 bit |
|||
Position measurement |
ELX5151 incremental encoder interface, NAMUR |
||||
ELX5151-0090 incremental encoder interface, NAMUR, TwinSAFE SC |
|||||
Communication |
ELX6233 communication interface, Ethernet-APL |
||||
System terminals |
ELX9012 bus end cover for ELX, blue |
||||
ELX9410 power supply terminal for E-bus refresh, 1 A |
|||||
ELX9560 power supply, 24 V DC, electrically isolated |