Biuras Kaune
Beckhoff Automation OÛ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

Mar 17, 2020

Ultra-fast Communication and Power in One Cable

EtherCAT P: One Cable Automation for the field level

EtherCAT P combines communication and power supply on a standard 4-wire Ethernet cable. System and sensor supply “Us“ and peripheral voltage “Up“ for actuators are galvanically isolated and directly injected into the wires of a 100 Mbit line, resulting in a highly cost-efficient and compact connection. Using a matching combination of connectors and cables, a complete machine unit can be supplied with only one line. All advantages of EtherCAT, such as free choice of topology, high speed, optimised bandwidth utilisation and telegram processing on the fly are equally available with EtherCAT P.

More about this video

I/O

I/O

Use our I/O components to implement simple or complex applications with EtherCAT and other common fieldbus systems.

EtherCAT P

EtherCAT P

The one cable solution – One step closer to automation without control cabinets.