Biuras Kaune
Beckhoff Automation OÛ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

Mar 31, 2025

Virtual PLC and Safety PLC

The term "virtualization" has become increasingly common in an automation context in recent years. What makes virtual control technology so special and how is it related to safety technology?

More about this video

Virtual PLC

Virtual PLC

With TwinCAT Runtime for Linux®, Beckhoff provides the implementation of a virtual PLC – flexible, cost-optimized and resource-efficient.

TF6360 | TwinCAT 3 Virtual Serial COM

TF6360 | TwinCAT 3 Virtual Serial COM

TwinCAT Virtual Serial COM allows the EL60xx EtherCAT Terminals or EP60xx EtherCAT Box modules to be integrated into Windows 7/10/11 or Windows CE as normal serial interfaces. The computer on which a serial interface is to be generated for it is defined individually for each EL60xx/EP60xx. Access to the device connected to the terminal takes place via Windows API for serial interfaces.

C5240 | 19-inch slide-in Industrial PC

C5240 | 19-inch slide-in Industrial PC

The C5xxx Industrial PCs series is designed for 19-inch slide-in installation. They are equipped with maximum performance class components and are ideally suited for machine construction and plant engineering applications, for example with the TwinCAT automation software.

C6015 | Fanless ultra-compact Industrial PC

C6015 | Fanless ultra-compact Industrial PC

With a mounting space of just 82 x 82 x 40 mm, the C6015 Industrial PC represents Beckhoff's most compact entry-level Industrial PC and price savings of 25% or more (depending on the configuration) place it well below the previously least expensive x86 PCs. Due to its extremely compact size, the versatile and flexible mounting options and the impressive computing power of the Intel Atom® processors, it fits into virtually any control cabinet and machine concept. Apart from use for a wide range of automation tasks, the C6015 is mainly suitable for use as an IoT gateway, or as an edge device. The basis for this is the full integration and compatibility of TwinCAT and EtherCAT.

CPX29xx | Multi-touch built-in Control Panel with DVI/USB Extended interface

CPX29xx | Multi-touch built-in Control Panel with DVI/USB Extended interface

With the CPX Control Panel series, the proven multi-touch technology of Beckhoff Control Panels is available in particularly robust versions, complying with the requirements for use in hazardous areas classified zone 2/22. The high level of functionality and excellent build quality ensure the reliability of CPX Control Panels even under harsh environmental conditions.

EK1000 | EtherCAT TSN Coupler

EK1000 | EtherCAT TSN Coupler

The EK1000 EtherCAT Coupler supports EtherCAT communication via switched Ethernet networks, such as TSN networks (Time-Sensitive Networking), and allows for connecting various EtherCAT Terminals from the wide range of I/Os with standard network technology.

Linux®-based real-time control with TwinCAT

Linux®-based real-time control with TwinCAT

Linux® distribution from Beckhoff lays foundation for new type of runtime